Specs at a glance
-
Measuring range
0.3 to 10 m (1 to 32 ft)
-
Process temperature
1 to 50 °C (34 to 122 °F)
-
Process pressure
Standard version: 0 to 6 bar (0 to 87 psi)
Version with wiper: 0 to 0.3 bar (0 to 4.4 psi)
Field of application
Turbimax CUS71D continuously monitors the separation and transition zones in clarification and settling tanks, ensuring safe, economic and efficient sedimentation processes. It provides you with reliable, real-time measured values in real-time for quick control of valves and actuators. Turbimax CUS71D is ideal sensor for every measuring task - from protection of downstream water in wastewater treatment plants to optimization of backwash times in waterworks.
Turbimax CUS71D is an online ultrasonic interface sensor for:
Wastewater treatment plants:
- Solid sedimentation measurementDrinking and process water:
- Solid sedimentation measurement
- Filter monitoring and filter backwash
- Level measurement in marble chip tanksUtilities of all industries:
- Static separation processes
- Reuse of process water
- Product separation
- Flotation processes
Benefits
Reliable: Sensor provides accurate and continuous measurement of interface level or range.
Safe: Real-time interface information ensures quick control of valves and actuators.
Easy: Simple commissioning thanks to predefined calculation models.
Cost-saving: Automatic wiper cleaning function enables long-term, maintenance-free operation.
Intelligent: All calibration and sensor-specific data stored in the sensor.
Flexible: Mounting hardware suits all clarifier designs for optimal adaption to the measuring task
Extended selection
-
High-end products
- Highly functional and convenient
Technical excellence
Simplicity
-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
| FLEX selections | Technical excellence | Simplicity |
|---|---|---|
Fundamental selection Meet your basic measurement needs |
Technical excellence
|
Simplicity
|
Lean selection Handle your core processes easily |
Technical excellence
|
Simplicity
|
Extended selection Optimize your processes with innovative technologies |
Technical excellence
|
Simplicity
|
Xpert selection Master your most challenging applications |
Technical excellence
|
Simplicity
Variable |
Predecessor
-
-
Technical Information (TI)
Turbimax CUS71D Technical Information
Ultrasonic interface sensor
EN 01/05/201815/04/201513/11/201212/12/201108/07/2011Language:
English
Version:
01/05/2018
File size:
975.9 KB
File name:
TI00490CEN_0518.pdf
-
-
-
Operating Instruction (BA)
Turbimax CUS71D Operating Instructions
Ultrasonic interface sensor
EN 01/05/201812/12/201615/04/2015Language:
English
Version:
01/05/2018
File size:
897 KB
File name:
BA00490CEN_0618.pdf
-
-
-
Fields of Activities (FA)
水質分析の専門知識
センサからすべてを備えた
ターンキーソリューションまでLanguage:
Japanese
Version:
30/06/2025
File size:
4.6 MB
File name:
FA01018CJA_0422_Analysis_Portfolio_lowres.pdf
-
-
-
Fields of Activities (FA)
Sensors, transmitters, compact devices and assemblies
Experts in Liquid Analysis
Language:
English
Version:
02/02/2026
File size:
4.2 MB
File name:
FA00007C_EN_Analyse_22-26_LowRes.pdf
-
-
-
Fields of Activities (FA)
Kompetenz in der Flüssigkeitsanalyse
Vom Sensor bis zur schlüsselfertigen Komplettlösung
Language:
German
Version:
21/09/2022
File size:
1.3 MB
File name:
FA01018CDE_0422_Analyse_Portfolio_lowres.pdf
-
-
-
Fields of Activities (FA)
Esperti nell’analisi dei liquidi
Dai sensori singoli a soluzioni
complete “chiavi in mano”Language:
Italian
Version:
12/01/2017
File size:
3.9 MB
File name:
FA01018CIT_02.16.pdf
-
-
-
Fields of Activities (FA)
Catálogo Portfolio Analítica
Desde sensores hasta soluciones completas
Language:
Spanish
Version:
12/01/2017
File size:
1.5 MB
File name:
FA01018CES_Portfolio_Analitica_0216.pdf
-
-
-
Fields of Activities (FA)
Sıvı analizinde uzmanlık
Sensörlerden komple anahtar teslim çözümlere
Language:
Turkish
Version:
23/11/2023
File size:
7.2 MB
File name:
FA01088C56TR01.23.pdf
-
-
-
Fields of Activities (FA)
Expertise in liquid analysis
From sensors to complete turnkey solutions
Language:
English
Version:
21/09/2022
File size:
1.2 MB
File name:
FA01018CEN_0422_Analysis_Portfolio_lowres.pdf
-
-
-
Fields of Activities (FA)
Jistota v analýze kapalin
Od senzorů po kompletní dodávku na klíč
Language:
Czech
Version:
12/01/2017
File size:
740.3 KB
File name:
Analyza_FA01018Ccs_0216.pdf
-