Specs at a glance
-
Measuring range
0.000 to 4000 FNU
-
Process temperature
Stainless steel version: -20 to 85 °C (0 to 185 °F)
Plastic version: -20 to 60°C (-4 to 140 °F) -
Process pressure
Stainles steel version: 0.5 to 10 bar abs (7.3 to 145 psi abs)
Plastic version: 0.5 to 6 bar abs (7.3 to 87 psi abs)
Field of application
Turbimax CUS52D is a smart sensor with lab accuracy that allows unattended operation of all turbidity measuring points in drinking water production and many other applications with fresh, process or salt water. You can mount it directly into your pipeline, thus saving costly bypass installations and avoiding product losses. Thanks to Memosens digital technology, the Turbimax CUS52D offers maximum process and data integrity, simple operation and allows predictive maintenance.
Turbimax CUS52D measures turbidity in:
Drinking and process water:
- From inlet to outlet in water plants
- Raw water abstraction and control
- Distribution networks
- All quality control points in water productionSaline water:
- Desalination plants
- Marine applications (e.g. monitoring of exhaust gas cleaning on ships)Wastewater treatment plants:
- Reuse of outlet water (e.g. 4th cleaning step)Utilities in all industries:
- From inlet to outlet in water production
- Distribution networks
Benefits
-
Measuring results like in the lab: Highly accurate and reliable monitoring of your water quality – even at the lowest turbidity.
-
Turbidity measurement without product loss: Hygienic inline measurement preserves each drop of water in the process.
-
Unattended operation: Intelligent design and practical accessories enable sophisticated self-cleaning capabilities and minimize maintenance.
-
Smart verification and calibration: Absolutely safe, liquid-free, without Formazin.
-
Great flexibility, simple handling: One sensor for all measuring points and all installation environments (inline or immersion).
-
Improved process control: Individually adaptable sensor response time.
-
Fast commissioning: Factory calibration and Memosens technology allow plug & play integration into your process.
Videos
Predecessor
-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
| FLEX selections | Technical excellence | Simplicity |
|---|---|---|
Fundamental selection Meet your basic measurement needs |
Technical excellence
|
Simplicity
|
Lean selection Handle your core processes easily |
Technical excellence
|
Simplicity
|
Extended selection Optimize your processes with innovative technologies |
Technical excellence
|
Simplicity
|
Xpert selection Master your most challenging applications |
Technical excellence
|
Simplicity
Variable |
-
-
Technical Information (TI)
TI Turbimax CUS52D
English version - 11/2025
Turbidity sensor
EN 27/11/202511/01/202422/06/202031/03/202009/08/2018Language:
English
Version:
27/11/2025
File size:
828.5 KB
File name:
TI01136CEN_0825-00.pdf
-
-
-
Operating Instruction (BA)
BA Turbimax CUS52D
English version - 11/2025
Turbidity sensor
EN 26/11/202502/08/202322/06/202031/03/202024/07/2018Language:
English
Version:
26/11/2025
File size:
1.1 MB
File name:
BA01275CEN_0924-00.pdf
-
-
-
Technical Information (TI)
TI Turbimax CUS52D
Turbidity sensor
EN 27/11/202511/01/202422/06/202031/03/202009/08/2018Language:
English
Version:
27/11/2025
File size:
828.5 KB
File name:
TI01136CEN_0825-00.pdf
-
-
-
Operating Instruction (BA)
BA Turbimax CUS52D
Turbidity sensor
EN 26/11/202502/08/202322/06/202031/03/202024/07/2018Language:
English
Version:
26/11/2025
File size:
1.1 MB
File name:
BA01275CEN_0924-00.pdf
-
-
-
Installation Instructions (EA)
EA CYR51 mechanical cleaning
Spare parts kits
EN 22/04/202606/06/2025Language:
English
Version:
22/04/2026
File size:
2 MB
File name:
EA01627CEN_0226-00.pdf
-
-
-
PU (Publication)
ユーティリティにおける省エネ 蒸気、圧縮空気、加熱、冷却、産業ガス用ソリューション
蒸気、圧縮空気、加熱、冷却、産業ガス用ソリューション
Language:
Japanese
Version:
04/03/2024
File size:
4.6 MB
File name:
PU01539ZJA_0223_0424_Energy_savings_Utilities_eBook.pdf
-
-
-
PU (Publication)
Решения для систем, работающих с паром
Решения для систем, работающих с паром
Language:
Russian
Version:
25/04/2024
File size:
10.4 MB
File name:
PU01539Z_0123_Energy_savings_Utilities_eBook_Global-ru.pdf
-
-
-
PU (Publication)
Infographie : Réduisez vos coûts énergétiques dans vos utilités grâce à la mesure
Infographie : Réduisez vos coûts énergétiques
dans vos utilités grâce à la mesureLanguage:
French
Version:
04/03/2024
File size:
110.1 MB
File name:
PU01539Z_0123_Energy_savings_Utilities_eBook_Global_FR.pdf
-
-
-
PU (Publication)
公用工程的节能方案
蒸汽、压缩空气、加热、冷却和工业气体解决方案
Language:
Chinese
Version:
25/09/2023
File size:
16.1 MB
File name:
CP01518S_0123_Energy_savings_Utilities_eBook_ZH.pdf
-
-
-
PU (Publication)
Úspory energie v technologických zařízeních
Řešení pro páru,
stlačený vzduch,
vytápění, chlazení
a průmyslové plynyLanguage:
Czech
Version:
14/03/2024
File size:
26.8 MB
File name:
PU01539ZCS0124_Energy_savings_Utilities_eBook.pdf
-
-
-
PU (Publication)
Energy savings in utilities: Solutions for steam, compressed air, heating, cooling and industrial gases
Solutions for steam, compressed air,
heating, cooling and industrial gasesLanguage:
English
Version:
07/12/2023
File size:
9.8 MB
File name:
PU01539Z24EN012300_US VersionEnergy_savings_Utilities_eBook.pdf
-
-
-
PU (Publication)
유틸리티의 에너지 절약
증기, 압축 공기, 가열, 냉각, 산업용 가스를 위한 솔루션
Language:
Korean
Version:
26/04/2024
File size:
6.1 MB
File name:
PU01539Z24KO012300.pdf
-