| General |
 |
The task of transmitters is the transformation of the sensor signal into a stable and standardized signal. In the past, transmitters were built using analog technology. In the meantime digital technology has gained acceptance, however, because it offers better measurement accuracy at simultaneously higher flexibility, improve safety and safe costs.
In addition, the measurement accuracy in modern transmitters can be improved by use 'sensor-transmittermatching'. The complete measurement point can be calibrated in a loop (Sensor and transmitter together).
On the one hand, the standardized output signal in the process measurement is a 4...20 mA signal, but also the internationally standardized field buses, such as HART®, PROFIBUS® and FOUNDATION™ Fieldbus are used. The HART® protocol serves mainly for a more convenient operation in combination with the 4...20 mA analog measured signal. PROFIBUS® and FOUNDATION™ Fieldbus, however, transfer the real measured value digitally without any loss of accuracy and therefore offer cost savings by simplifying the wiring. |
| |
| Head Transmitter |
 |
| |
|
TMT180
|
 |
|
|  | Temperature transmitter, PC-programable
|  | Application: RTD
|  | 2-wire 4-20mA
|  | Fault reaction: NAMUR NE 43
|  | Mounting: head form B, DIN43729
|  | UL listed, GL (German Llyod) Marine |
More information about TMT180
|
|
TMT181
|
 |
|
|  | Temperature transmitter, PC-programmable
|  | Application: RTD, TC, Ohm, mV
|  | 2-wire 4-20mA, galvanic isolation
|  | Fault reaction: NAMUR NE 43
|  | Mounting: head form B, DIN43729
|  | UL listed, GL (German Llyod) Marine |
More information about TMT181
|
|
TMT182
|
 |
|
|  | Temperature transmitter, Protocol HART
|  | Application: RTD, TC, Ohm, mV
|  | 2-wire 4-20mA, SIL2, galvanic isolation
|  | Fault reaction: NAMUR NE 43
|  | Mounting: head form B, DIN43729
|  | UL listed, GL (German Llyod) Marine |
More information about TMT182
|
|
TMT184
|
 |
|
|  | Temperature transmitter, Profibus-PA
|  | Application: RTD, TC, Ohm, mV
|  | Galvanic isolation
|  | Profil V3.0. Current consumption 11mA
|  | Mounting: head form B, DIN43729 |
More information about TMT184
|
|
TMT187
|
 |
|
|  | Temperature transmitter
|  | Application: RTD
|  | Fixed adjusted measurement range
|  | 2-wire 4-20mA, galvanic isolation
|  | Fault reaction: NAMUR NE 43
|  | Mounting: head form B, DIN43729
|  | UL listed, GL (German Llyod) Marine |
More information about TMT187
|
|
TMT188
|
 |
|
|  | Temperature transmitter
|  | Application: TC
|  | Fixed adjusted measurement range
|  | 2-wire 4-20mA, galvanic isolation
|  | Fault reaction: NAMUR NE 43
|  | Mounting: head form B, DIN43729
|  | UL listed, GL (German Llyod) Marine |
More information about TMT188
|
|
TMT84
|
 |
|
|  | Temperature transmitter, PROFIBUS® PA Profile 3.01
|  | Application: 2 x RTD, TC, Ohm, mV
|  | Galvanic isolation
|  | Current consumption 11mA
|  | Mounting: head form B, DIN43729
|  | UL listed |
More information about TMT84
|
| DIN Rail Transmitter |
 |
| |
|
TMT112
|
 |
|
|  | Temperature transmitter, Protocol HART
|  | Application: RTD, TC, Ohm, mV
|  | 2-wire 4-20mA, SIL, galvanic isolation
|  | Fault reaction: NAMUR NE 43
|  | Rail IEC 60715. Wide: 12.6 mm
|  | UL listed |
More information about TMT112
|
|
TMT121
|
 |
|
|  | Temperature transmitter, PC-programmable
|  | Application: RTD, TC, Ohm, mV
|  | 2-wire 4-20mA, galvanic isolation
|  | Fault reaction: NAMUR NE 43
|  | Rail IEC 60715. Wide: 22.5 mm
|  | UL listed, GL (German Llyod) Marine |
More information about TMT121
|
|
TMT122
|
 |
|
|  | Temperature transmitter, Protocol HART
|  | Application: RTD, TC, Ohm, mV
|  | 2-wire 4-20mA, SIL, galvanic isolation
|  | Fault reaction: NAMUR NE 43
|  | Rail IEC 60715. Wide: 22.5 mm
|  | UL listed, GL (German Llyod) Marine |
More information about TMT122
|
|
TMT127
|
 |
|
|  | Temperature transmitter
|  | Application: RTD
|  | Fixed adjusted measurement range
|  | 2-wire 4-20mA, galvanic isolation
|  | Fault reaction: NAMUR NE 43
|  | Rail IEC 60715. Wide: 22.5 mm
|  | UL listed, GL (German Llyod) Marine |
More information about TMT127
|
|
TMT128
|
 |
|
|  | Temperature transmitter
|  | Application: TC
|  | Fixed adjusted measurement range
|  | 2-wire 4-20mA, galvanic isolation
|  | Fault reaction: NAMUR NE 43
|  | Rail IEC 60715. Wide: 22.5 mm
|  | UL listed, GL (German Llyod) Marine |
More information about TMT128
|
| Field Transmitter |
 |
| |
|
TMT142
|
 |
|
|  | Temperature transmitter, Protocol HART
|  | Application: RTD, TC, Ohm, mV
|  | 2-wire 4-20mA, galvanic isolation
|  | Failure mode: NAMUR NE 43
|  | Single compartment, NEMA 4X, IP67
|  | UL listed |
More information about TMT142
|
|
TMT162
|
 |
|
|  | Temperature transmitter; HART® or FOUNDATION Fieldbus™ protocol
|  | Application: 2x RTD, TC, Ohm, mV
|  | 2-wire 4-20 mA, SIL (only HART), galvanic isolation
|  | NEMA 4x, IP67
|  | Dual compartment
|  | GL (German Lloyd) Marine, UL listed |
More information about TMT162
|
|