Industrial temperature assemblies RTD

Omnigrad, Easytemp and U.S. industrial RTD temperature assemblies


 
General

They are the Thermometers which cover the widest range of use, from factory utilities to chemical processes.

Seemingly simpler measurements also deserve specific and optimised solutions where the quality/price ratio is taken into particular consideration: in the Omnigrad T Range, E+H offers Temperautre Sensors designed for common applications such as HVAC, industiral uses, machinery and fast response detection.

When the situation becomes more demanding, what would you expect from a sensor, which for instance has to be employed in hazardous areas? Safety, now and in the long-term.

That is why Omnigrad M TR1x Thermometers hold an advanced Atex EEx-ia certification, not only for their electronics but also for the measurement probe, which cannot reductively be considered as a "simple element".

This is the only way to have the certainty of a design, risk evaluation, quality control and technical support, which are completely focussed on safety.

Furthermore, the TR 1x Series has been developed to ensure the best performance-service-cost ratio, from the ease of selection and ordering to the product's maximum reliability and endurance.

Based essentially on DIN norms and thanks to the variety of options, the TR1x Series also fulfils the other international standards (ISO, ANSI, ...), which are commonly followed in the practice of engineering.

Thin film (-50...400°C) or wire wound (-200...600°C) Pt 100 sensing elements can simply be selected according to your requirements.

 
Omnigrad T
 
TST187
TST187
Terminal head: DIN 43279, form B
Thermowell diameter: 9 mm
with extension neck
Replaceable insert, MgO
Temperature range:
-50…+400°C (-58...+752°F)

More information about TST187
TST410
TST410
Mini-Thermometer
Mignon head
Fast response time
Cable gland: M16
Protection: IP55
Temperature range:
-50…+400°C (-58...+752°F)

More information about TST410
TST414
TST414
Mini-Thermometer
Mignon-head
Separate protection tube
Cable gland: M16
Ingress protection: IP 55
Temperature range:
-50…+400°C (-58...+752°F)

More information about TST414
TST434
TST434
Wall mounting
To measure ambient temp.
Range: -50…100°C
(-58...212°F)

More information about TST434
TST487
TST487
Terminal head DIN 43279, form B
Not replaceable insert, in fiberglass insulation
Temperature range:
-50…+300°C (-58...+572°F)

More information about TST487
TR24
TR24
With compression fitting
Fast response time
Range -200...600°C
(-328...1112°F)

More information about TR24
TR25
TR25
To screw in
Without neck, fixed insert
Fast response time
Range: -200...600°C
(-328...1112°F)

More information about TR25
TST40N
TST40N
To screw in
Fixed insert
Fast response time
Range: -200...600°C
(-328...1112°F)

More information about TST40N
TST41N
TST41N
To screw in
Fixed insert TIG welded
Fast response time

More information about TST41N
Omnigrad M
 
TR10
TR10
To screw in
Thermowell acc. DIN 43772/2G+3G
Replaceable insert, MgO
Range: -200...600°C
(-328...1112°F) 

More information about TR10
TR11
TR11
To screw in, without neck
Thermowell acc. DIN 43772/2G+3G
Replacable insert, MgO
Range: -200...600°C
(-328...1112°F)

More information about TR11
TR12
TR12
With compression fitting
Thermowell acc. DIN 43772/2+3
Replacable insert, MgO
Range: -200...600°C
(-328...1112°F)

More information about TR12
TR13
TR13
With flange connection
Thermowell acc. DIN43772/2F+3F
Replaceable insert, MgO
Range -200...600°C
(-328...1112°F)

More information about TR13
TST90
TST90
To screw in
Thermowell acc. DIN43772/2G+3G
Thermal energy measurement
Interchangeable insert, MgO
Pt100, wire wound.
Range: -50…200°C
(-58...392°F)

More information about TST90
Omnigrad S
 
TR15
TR15
Thermowell  DIN 43772/4 + 4F
Interchangeable Insert, MgO
2 sensors: PT100 wire wound
Range -200...600°C
(-328...1112°F)

More information about TR15
TR88
TR88
To screw-in
Neck DIN43772
Replaceable insert, MgO
Range -200...600°C
(-328...1112°F)

More information about TR88
Easytemp
 
TSM187
TSM187
To screw in thermowell
Replaceable insert, MgO
Fixed temperature ranges:
-30…+300°C (-22...+572°F)
Cable gland: M20x1.5
 Ingress protection: IP 65

More information about TSM187
TSM487
TSM487
To screw in thermowell
Replaceable insert, MgO
Fixed temperature ranges:
-30…+200°C (-22...+392°F)
Cable gland: M20x1.5
Ingress protection: IP 65

More information about TSM487
U.S. products
 
TH11
TH11
General purpose RTD assembly with enclosure for process and laboratory application.
Transmitter optional
Measurement range:
-58...392°F  (-50...200°C)
-328...1112°F (-200...600°C)

More information about TH11
TH13
TH13
RTD assemby in thermowell with spring loaded insert and enclosure for process industry.
NI / IS / GP Transmitter optional.
Measurement range:
-58...392°F (-50...200°C)
-328...1112°F (-200...600°C)

More information about TH13
TH14
TH14
RTD assembly in flanged thermowell with spring loaded insert and enclosure for process industry.
NI / IS / GP Transmitter optional.
Measurement range:
-58...392°F (-50...200°C)
-328...1112°F (-200...600°C)

More information about TH14
TH15
TH15
RTD assembly with spring loaded insert and enclosure for process industry. For retro fit in exisiting thermowell.
NI / IS / GP Transmitter optional.
Measurement range:
-58...392°F (-50...200°C)
-328...1112°F (-200...600°C)

More information about TH15


 
Print this page  |   Recommend this page  |   Bookmark this page
General functions