Products for level measurement - Radiometric

The radiometric measurement is used for limit detection, level, interface lay and density measurement.


 
Gammapilot M
 

FMG60

FMG60

Multifunctional detector for limit, level, density and interface

Sensor length:
For limit - PVT 200mm
For level - PVT 400... 2000mm
(15.7"...78.7")
(extension with cascading)
For density - NaI 50mm
PVT 200... 400mm
Temperature::
no limits
Pressure:
no limits
Output:
4... 20mA HART / Profibus PA / Foundation Fieldbus

 


More information about FMG60
Source container
 

QG020

QG020
Design:
Standard, Euro, Sweden and chemical design
Source:
Caesium Cs137 or Cobalt Co60
Switching on/off:
manual
Weight:
40 kg

 


More information about QG020

QG100

QG100
Design:
Standard, Euro, Sweden and chemical design
Source:
Caesium Cs137 or Cobalt Co60
Switching on/off:
manual
Weight:
87 kg

 


More information about QG100

QG2000

QG2000
Design:
Standard
Source:
Caesium Cs137 or Cobalt Co60
Switching on/off:
manual or pneumatic
Weight:
350 kg

 


More information about QG2000


 
Print this page  |   Recommend this page  |   Bookmark this page
General functions

Related links

Radiometric level measuring principle

----------------------------------------

Radiometric level limit detection measuring principle in liquids

----------------------------------------

Radiometric level limit detection measuring principle in solids

----------------------------------------

Online sizing of radiometric measurement products

----------------------------------------

Link to Gamma homepage