Differential pressure measurement for flow

Reliable measurement concept for determining volumes or mass flow for all types of gases, liquids or vapours.


 
Deltatop - Orifice plates
 

DO61W

DO61W
flow measurement of gases, steam and liquids
nominal diameters from DN25 (1")  to DN600 (24")
medium temperatures -200 °C (-328 °F) to 1000 °C (1830 °F)
pressure up to 420 bar (6300 psi)
compliant to DGRL 97/23/EC
NACE compliant materials

More information about DO61W

DO62C

DO62C
flow measurement of gases, steam and liquids
nominal diameters from DN25 (1")  to DN1000 (40")
medium temperatures -200 °C (-328 °F) to 1000 °C (1830 °F)
pressure up to 420 bar (6300 psi)
compliant to DGRL 97/23/EC
NACE compliant materials

More information about DO62C

DO63C

DO63C
flow measurement of gases, steam and liquids
nominal diameters from DN50 (2") to DN1000 (40")
medium temperatures -200 °C (-328 °F) to 1000 °C (1830 °F)
pressure up to 420 bar (6300 psi)
compliant to DGRL 97/23/EC
NACE compliant materials

More information about DO63C

DO64P

DO64P
flow measurement of gases, steam and liquids
nominal diameters from DN25 (1") to DN1000 (40")
medium temperatures -200 °C (-328 °F) to 1000 °C (1830 °F)
pressure up to 420 bar (6300 psi)
compliant to DGRL 97/23/EC
NACE compliant materials

More information about DO64P

DO65F

DO65F
flow measurement of gases, steam and liquids
nominal diameters from DN10 (3/8") to DN50 (2")
medium temperatures -200 °C (-328 °F) to 1000 °C (1830 °F)
pressure up to 420 bar (6300 psi)
compliant to DGRL 97/23/EC
NACE compliant materials

More information about DO65F
Deltatop - Pitot tubes
 

DP61D

DP61D
flow measurement of gases, steam and liquids
nominal diameters from 40 .. 140 mm (1.6 ... 5.5")
medium temperatures from -200 °C (-328 °F) to 1000 °C (1830 °F)
pressure up to 420 bar (6300 psi)
compliant to DGRL 97/23/EC
NACE compliant materials

More information about DP61D

DP62D

DP62D
flow measurement of gases, steam and liquids
nominal diameters from 95 .. 2100 mm (3.8 ... 82")
medium temperatures from -200 °C (-328 °F) to 1000 °C (1830 °F)
pressure up to 420 bar (6300 psi)
compliant to DGRL 97/23/EC
NACE compliant materials

More information about DP62D

DP63D

DP63D
flow measurement of gases, steam and liquids
nominal diameters from 300 ... 4000 mm (12 ... 157")
medium temperatures from -200 °C (-328 °F) to 1000 °C (1830 °F)
pressure up to 420 bar (6300 psi)
compliant to DGRL 97/23/EC
NACE compliant materials

More information about DP63D
Deltabar S
 

PMD70

PMD70
Sensor:
Ceramic
Process connection:
oval flanches
Span in bar/psi:
0.25mbar - 3bar
0.0375psi - 45psi
Process temperature:
-20°C up to 85°C
-4°F up to 180°F
Accuracy:
0.075% up to turndown 100:10.05% optional

More information about PMD70

PMD75

PMD75
Sensor:
piezoresistive probes 
Process connection:
oval flanches
Span in bar/psi:
0.25mbar - 40bar
0.0375psi - 600psi
Process temperature:
-40°C up to 120°C
-40°F up to 248°F
Accuracy:
0.075% up to turndown 100:1
0.05% optional

More information about PMD75


 
Print this page  |   Recommend this page  |   Bookmark this page
General functions