Calibration solution CLY11

For qualified calibration


For calibration of reference equipment or process measurements relevant for quality
For test equipment monitoring according to ISO 9001
Extremely high precision: ±0.5 %
Traceable to international standards:SRM by NIST
With quality certificate
Consistently high quality is guaranteed by gravimetric manufacturing process

 

For calibration in the field


Practical quantity: 500 ml, enough for rinsing and calibration
Calibration instructions and temperature table are printed on each bottle
Seal in screw top is broken when bottle is opened
Long storage life due to stabilisation
Air-saturated solutions, therefore minimal CO2 influence
 
 
Print this page  |   Recommend this page  |   Bookmark this page
General functions