FOUNDATION Fieldbus™ Device Description Files and ITK-Certificates

This site contains the device descriptions of all Endress+Hauser FOUNDATION fieldbus™ instruments. The files are required during commissioning and network configuration:

 

  •  *.sym and *.ffo files contain the device descriptions and are required during the commissioning of the device
  •  *.cff files are common format files that are required during network configuration
  •  

    The files should be stored in a single directory, so that they can be easy located by the commissioning/configuration program's browser. Most programs then automatically download the files they require into the appropriate directory of the control system.

     

    This Website contains also the Fieldbus Foundation™ ITK-Certificates for Device Registration of all Endress+Hauser FOUNDATION fieldbus™ instruments.

     

    By clicking the Fieldbus Foundation™ icon in the table below, the corresponding link will lead you to the Fieldbus Foundation™ Website of the registered device.

     

    Note:

    DD-ITK: ITK Version used for the test of the DD driver of the device

    Device-ITK: ITK Version used for the test of the complete device

     

    Download Instructions

    The Device Description Files and ITK-Certificates can be obtained from the Endress+Hauser Download Area.

     
    Device Name Device Root ID Device Type Device Revision Device-ITK DD-ITK ITK-Certificate Registration Date (M/D/Y) Fieldbus online
    Cerabar S PMC631, PMC731, PMP635, PMP731 1007 01 3.5 3.5 IT004500  

    Cerabar S PMC631, PMC731, PMP635, PMP731 1007 02 4.01

    4.01

    4.6

    IT009500

    IT029710

    12/7/2000

    11/12/2004

    Cerabar S

    (Evolution)

    PMC71, PMP71, PMP75 1007 05 4.6

    4.6

    4.61

    IT030800

    IT034500

    1/28/2005

    11/1/2005

    Cerabar S

    (Evolution)

    PMC71, PMP71, PMP75 1007 06 5.01 5.01 IT054600 4/29/2007

     
    Deltabar S PMD230, FMD230, PMD235, FMD630, FMD633 1009 01 3.5 3.5 IT004600  

    Deltabar S PMD230, FMD230, PMD235, FMD630, FMD633 1009 02

    4.01

    4.01

    4.6

    IT009200

    IT029708

    12/5/2000

    11/12/2004

    Deltabar S

    (Evolution)

    PMD70, PMD75, FMD76, FMD77, FMD78 1009 05 4.6

    4.6

    4.61

    IT030900

    IT034501

    1/28/2005

    11/1/2005

    Deltabar S

    (Evolution)

    PMD70, PMD75, FMD76, FMD77, FMD78 1009 06 5.01 5.01 IT054700 4/29/2007

    Deltapilot S DB50, DB50A, DB50L, DB50S, DB51, DB51A, DB52, DB52A, DB53, DB53A, FEB24, FEB24P 100B 01 4.01

    4.01

    4.6

    IT009400

    IT029709

    12/5/2000

    11/12/2004

    Deltapilot S FMB70 100B 06 5.01 5.01 IT054800 4/29/2007

    Prosonic M FMU40, FMU41, FMU42, FMU43 1011 03 4.01

    4.01

    4.6

    IT016500

    IT029702

    3/12/2002

    11/12/2004

    Prosonic M FMU40, FMU41, FMU42, FMU43 1011 04 4.61

    4.61

    5.00

    IT035900

    IT048000

    1/20/2006

    6/12/2007 

    Micropilot M FMR230, FMR231, FMR240, FMR244, FMR245 100F 02 4.01 4.01 IT011200 2/22/2001

    Micropilot M FMR230, FMR231, FMR240, FMR244, FMR245 100F 03 4.01

    4.01

    4.6

    IT016600

    IT029706

    3/12/2002

    11/12/2004

    Micropilot M FMR230, FMR231, FMR240, FMR244, FMR245 100F 04 4.61

    4.61

    5.00

    IT035500

    IT047800

    1/20/2006

    06/12/2007

    Micropilot M FMR240, FMR244, FMR245, FMR250 100F 05 5.00 5.00 IT047900 06/12/2007

    Levelflex M FMP40 1012 03 4.01

    4.01

    4.6

    IT016700

    IT029707

    3/12/2002

    11/12/2004

    Levelflex M FMP40, FMP43, FMP45 1012 04 4.61

    4.61

    5.00

    IT035800

    IT047700

    1/20/2006

    6/12/2007

    Gammapilot M FMG60 1013 01 4.6

    4.6

    5.00

    IT033200

    IT047600

    6/20/2005

    6/12/2007

    Promass 83 83A, 83E, 83F, 83H, 83I, 83M 1051 01 4.00 4.00 IT009600  

    Promass 83 83A, 83E, 83F, 83H, 83I, 83M 1051 02 4.01

    4.01

    4.6

    IT014800

    IT029704

    10/17/2001

    11/12/2004

    Promass 83 83A, 83E, 83F, 83H, 83I, 83M, 83P, 83S 1051 03 5.00 5.00 IT041600 9/29/2006

    Promag 53 53W, 53P, 53H 1042 01 3.5 3.5 IT005700  

    Promag 53 53W, 53P, 53H 1042 02 4.01

    4.01

    4.6

    IT014600

    IT029705

    10/17/2001

    11/12/2004

    Promag 53/55 53W, 53P, 53H, 55S 1042 03 5.00 5.00 IT041700 9/29/2006

    Prosonic Flow 92 92F 1061 01 5.01 5.01 IT051300 10/3/2007

    Prosonic Flow 93 93W, 93P 1059 01 4.01

    4.01

    4.6

    IT014700

    IT029703

    10/17/2001

    11/12/2004

    Prosonic Flow 93 93W, 93P 1059 02 5.00 5.00 IT041500 9/29/2006

    Prowirl 72 72F, 72W 1056 01 4.51

    4.51

    4.6

    IT022800

    IT029701

    11/20/2003

    11/16/2004

    Prowirl 73 73F, 73W 1057 01 4.51

    4.51

    4.6

    IT022900

    IT029700

    11/20/2003

    11/16/2004

    iTEMP® TMT85 TMT85 10CE 01 5.01

    5.01

    5.01

    IT050600

    IT057700

    9/10/2007

    iTEMP® TMT125 TMT125 10CD 01 4.61

    4.61

    5.00

    IT040900

    IT048300

    7/25/2006

    6/12/2007

    iTEMP® TMT162 TMT162 10CC 01 4.61

    4.01

    4.61

    IT035400

    IT037100

    12/6/2005

    iTEMP® TMT165 TMT165 1200 04 4.01

    4.01

    4.61

    IT010700

    IT034502

    4/11/2001

    11/1/2005

    Liquiline M pH/ORP CM42 108F 01 4.6

    4.6

    5.00

    IT030300

    IT048200

    12/22/2004

    6/12/2007

    Liquiline M Conductivity CM42 1090 01 4.6

    4.6

    5.00

    IT030400

    IT048100

    12/22/2004

    6/12/2007

    Liquiline M Doxygen CM42 109B 01 5.00

    5.00

    5.01

    IT046600

    IT057500

    5/8/2007

    10/20/2008

     

    Last update: Wednesday, February 13th, 2008 - 11:46 a.m.

     
     
    Print this page  |   Recommend this page  |   Bookmark this page
    General functions