PROFIBUS® GSD Files and Certificates

Download Instructions

All PROFIBUS® GSD files and Certificates for single products that are listed in the table below can be downloaded from the Download Area. Click on the appropriate link in the table below and follow the instructions. Alternatively you can download all GSD and BMP files of the PROFIBUS® devices as a complete set in one file. Please follow the link below the table.

 

Devices according to PROFIBUS® Profile for PA-Devices


Device

Name

Device

Type

PROFIBUS ID (Hex)

GSD

Filename

Profile

Version

Interface

Type

PNO

Certificate

Last Update
Cerabar M PMC41, PMC45, PMP41, PMP45, PMP46, PMP48

0x151C

0x151C

EH3_151C.gsd
EH3x151C.gsd
3.0
3.0
PA
PA
Z00628 June 12th 2007
Cerabar S

PMC631, PMC635, PMP635

0x1501
0x1501

 

EH__1501.gsd
EH_x1501.gsd

2.0
2.0

PA
PA

Z00408 June 12th 2007
  PMC731, PMP731 0x1501
0x1501
EH3_1501.gsd
EH3x1501.gsd

3.0

3.0

PA

PA

Z00656  
  PMC71, PMP71, PMP72, PMP75 0x1541 EH3x1541.gsd 3.0 PA Z01043 April 19th 2007
Deltabar S PMD230, FMD230, PMD235 0x1504
0x1504
EH__1504.gsd
EH_x1504.gsd

2.0
2.0

PA
PA

Z00405 June 12th 2007
  FMD630, FMD633 0x1504
0x1504
EH3_1504.gsd
EH3x1504.gsd

3.0
3.0

PA

PA

Z00655  
  FMD76, FMD77, FMD78, PMD70, PMD75 0x1542 EH3x1542.gsd

3.0

PA Z01044 April 19th 2007
Deltapilot S DB50, DB50A, DB50L, DB50S, DB51, DB51A, DB52, DB52A, DB53, DB53A

0x1503

0x1503

0x1503

0x1503

 

EH__1503.gsd

EH_x1503.gsd
EH3_1503.gsd

EH3x1503.gsd

2.0

2.0

3.0

3.0

PA

PA

PA

PA

Z00409


Z00657

June 12th 2007
  FMB70 0x154F EH3x154F.gsd 3.0 PA Z01263 April 19th 2007
Gammapilot M FMG60 0x1548

EH3x1548.gsd

3.0 PA Z01146 June 12th 2007
Levelflex M

FMP40, FMP41C,

FMP45

0x152D
0x152D
EH3_152D.gsd
EH3x152D.gsd
3.0
3.0
PA
PA
Z00757 June 12th 2007

Liquiline M

pH

 

CM42

 

0x1543

 

EH3x1543.gsd

 

3.0

 

PA

 

Z01161

June 22th 2007

LF/con.

CM42

0x1544 

EH3x1544.gsd

3.0 PA

Z01160

 
DOxygen CM42

0x154B

EH3x154B.gsd

3.01 PA Z01260 August 7th 2007
Liquiphant

FTL50, FTL51, FTL50H, FTL51H, FTL70, FTL71

0x152B EH3_152B.gsd 3.0 PA Z00690 June 12th 2007
Liquisys S/M

CLM2x3 PA

CPM2x3 PA

CUM2x3 PA

COM2x3 PA

CCM2x3 PA

CCM2x3 PA

CUM2x3 PA

COM2x3 PA

CPM2x3 PA

CLM2x3 PA

0x1515

0x1515
0x1516

0x1516
0x1517

0x1517
0x1518

0x1518
0x1519

0x1519
0x151D

0x151D
0x151E

0x151E
0x151F

0x151F
0x1520

0x1520
0x1521

0x1521

EH__1515.gsd

EH_x1515.gsd
EH__1516.gsd

EH_x1516.gsd
EH__1517.gsd

EH_x1517.gsd
EH__1518.gsd

EH_x1518.gsd

EH__1519.gsd
EH_x1519.gsd

EH__151D.gsd
EH_x151D.gsd
EH__151E.gsd

EH_x151E.gsd
EH__151F.gsd

EH_x151F.gsd
EH__1520.gsd

EH_x1520.gsd
EH__1521.gsd
EH_x1521.gsd

*)

*)

*)

*)

*)

*)

*)

*)

*)

*)

*)

*)

*)

*)

*)

*)

*)

*)

*)

*)

PA

PA

PA

PA

PA

PA

PA

PA

PA

PA

DP

DP

DP

DP

DP

DP

DP

DP

DP

DP

--

--

--

--

--

--

--

--

--

--

--

--

--

--

--

--

--

--

--

--

June 22th 2007
Micropilot M FMR130, FMR131, FMR230V, FMR231E, FMR230, FMR231, FMR240, FMR245, FMR250

0x1522

0x1522

EH3_1522.gsd
EH3x1522.gsd
3.0
3.0
PA
PA
Z00629 June 12th 2007
Micropilot II FMR130, FMR131, FMR230V, FMR231E, FMR230, FMR231 0x150A
0x150A
EH__150A.gsd
EH_x150A.gsd
2.0
2.0
PA
PA
Z00517 June 12th 2007
Multicap FEC14 0x153A

EH3_153A.gsd

EH3x153A.gsd

3.0
3.0
PA
PA

--

--

June 12th 2007

Mycom II

pH
pH

LF ind.

LF ind.
LF con.
LF con.
LF ind./con.
LF ind./con.

 
CPM152
CPM152
CLM152-ID

CLM152-ID

CLM152-CD CLM152-CD
CLM152
CLM152

 

0x1508
0x1508
0x1509

0x1509
0x150B
0x150B
0x1513
0x1513

 

EH__1508.gsd
EH_x1508.gsd
EH__1509.gsd
EH_x1509.gsd
EH__150B.gsd

EH_x150B.gsd
EH__1513.gsd
EH_x1513.gsd

 

*)

*)

*)

*)

*)

*)

*)

*)

 

PA

PA

PA

PA
PA

PA

PA

PA

 

--

--

--

--

--

--
--
--

June 22th 2007

Mycom S

pH
pH

LF ind.

LF ind.
LF con.
LF con.

 

CPM153
CPM153
CLM153-ID

CLM153-ID

CLM153-CD CLM153-CD

 

0x1539
0x1539

0x1537
0x1537

0x1535
0x1535

 

EH3_1539.gsd
EH3x1539.gsd
EH3_1537.gsd
EH3x1537.gsd
EH3_1535.gsd
EH3x1535.gsd

 

3.0

3.0

3.0

3.0

3.0

3.0

 

PA

PA

PA

PA

PA

PA

 

Z00920

 

Z00921

 

Z00919

June 12th 2007

Mypro

LF conductive/ inductive

 
CLM431, CLD431


0x150C
0x150C

 

EH__150C.gsd
EH_x150C.gsd


 

 
*)
*)


PA
PA

 

--

--

June 12th 2007

pH

conductive/ inductive

CPM431 0x150D
0x150D
EH__150D.gsd
EH__150D.gsd

*)

*)

PA
PA

--

--

 
Promag 33/35

33A, 33D, 33F, 33H, 33P, 33W, 35A, 35D, 35F, 35H, 35P, 35W

0x1505
0x1505
0x1511
0x1511
EH__1505.gsd
EH_x1505.gsd
EH__1511.gsd
EH_x1511.gsd

2.0

2.0

2.0

2.0

PA

PA

DP

DP

Z00410


Z00572

June 12th 2007
Promag 50 50H, 50P, 50W

0x1525
0x1525

0x1546

0x1546

EH3_1525.gsd
EH3x1525.gsd

EH3_1546.gsd

EH3x1546.gsd

3.0

3.0

3.0

3.0

PA

PA

DP

DP

Z00632

 

Z01088

January 22nd 2008
Promag 53/55 53H, 53P, 53W, 55S

0x1526

0x1526

0x1527

0x1527

EH3_1526.gsd
EH3x1526.gsd

EH3_1527.gsd

EH3x1527.gsd

3.0

3.0

3.0

3.0

DP

DP

PA

PA

Z00631


Z00633

January 22nd 2008

May 8th 2007

Promass 63

63A, 63E, 63F, 63H, 63I, 63M

0x1506

0x1506

0x1512

0x1512

EH__1506.gsd

EH_x1506.gsd
EH__1512.gsd

EH_x1512.gsd

2.0

2.0

2.0

2.0

PA

PA

DP

DP

Z00407
Z00570
Z00571
June 12th 2007
Promass 80

80A, 80E, 80F, 80H, 80I, 80M

0x1528

0x1528

EH3_1528.gsd

EH3x1528.gsd

3.0

3.0

PA

PA

Z00669 January 22nd 2008
Promass 83

83A, 83E, 83F, 83H, 83I, 83M

0x1529

0x1529

0x152A

0x152A

EH3x1529.gsd

EH3_1529.gsd
EH3_152A.gsd

EH3x152A.gsd

3.0

3.0

3.0

3.0

DP

DP

PA

PA

Z00671


Z00670

January 22nd 2008
Prosonic DP FMU860, FMU861, FMU862

0x152E

0x152E

EH3_152E.gsd

EH3x152E.gsd

3.0

3.0

DP

DP

Z00743 June 12th 2007
Prosonic Flow 90 90C, 90U, 90W

0x152F

0x152F

EH3_152F.gsd

EH3x152F.gsd

3.0

3.0

PA

PA

Z00871 June 12th 2007
Prosonic Flow 92 92F, 92U, 92W

0x154C

EH3x154C.gsd

3.0

PA

Z01182 June 12th 2007
Prosonic Flow 93 DMU93, DDU10, DDU15, DDU18, DDU19

0x1530

0x1530

0x1531

0x1531

EH3_1531.gsd

EH3x1531.gsd
EH3_1530.gsd

EH3x1530.gsd

3.0

3.0

3.0

3.0

DP

DP

PA

PA

Z00870


Z00869

January 22nd 2008

June 8th 2007

Prosonic M FMU40, FMU41, FMU42, FMU43

152C

152C

EH3_152C.gsd

EH3x152C.gsd

3.0

3.0

PA

PA

Z00724 June 12th 2007
Prosonic S FMU90 0x1540 EH3x1540.gsd 3.0 DP Z01197 February 22th 2008
Prosonic S FMU95 0x154E

EH3x154E.gsd

3.0 DP Z01251 August 8th 2007
Prosonic T FMU130, FMU131, FMU230, FMU231, FMU232, FTU230, FTU231

0x1502

0x1502

EH__1502.gsd

EH_x1502.gsd

2.0

2.0

PA

PA

Z00402 June 12th 2007
Prowirl 72 72F, 72W

0x153B

0x153B

EH3_153B.gsd

EH3x153B.gsd

3.0

3.0

PA

PA

Z00835 June 20th 2007
Prowirl 73 73F, 73W

0x153C

0x153C

EH3_153C.gsd

EH3x153C.gsd

3.0

3.0

PA

PA

--

--

June 20th 2007
Prowirl 77 77

0x1510

0x1510

EH__1510.gsd

EH_x1510.gsd

2.0

2.0

PA

PA

Z00411 June 12th 2007
Smartec S CLD132

0x151A

0x151A
0x153D
0x151B

0x151B
0x153E

EH__151A.gsd

EH_x151A.gsd
EH3x153D.gsd

EH__151B.gsd
EH_x151B.gsd

EH3x153E.gsd

*)

*)

3.0

*)

*)

3.0

DP
DP

DP
PA
PA

PA

--

--
Z00956
--

--
Z00955

June 12th 2007
t-mass 65 65F, 65I

0x1545

EH3x1545.gsd

3.0

DP

Z01135

Sept 21st 2007
TMD834 TMD834

0x1507

0x1507

EH__1507.gsd

EH_x1507.gsd

2.0

2.0

PA

PA

--

--

June 12th 2007
iTEMP TMT84 TMT84 0x1551

EH3x1551.gsd

3.01  PA Z01355 September 3rd 2008

iTEMP

TMT184

TMT184

0x1523

0x1523

EH3_1523.gsd

EH3x1523.gsd

3.0

3.0

PA

PA

Z00694 June 12th 2007
 

*) According to the General Requirements of PROFIBUS® Profile for PA-Devices 2.0. PROFIBUS® Profile for PA-Devices 2.0 includes no specification for analytical devices.

 

Non-Profile Devices


Device

Name

Device

Type

PROFIBUS ID (Hex)

GSD

Filename

Device

Usage

Interface

Type

PNO

Certificate

Last Update
ASP2000 ASP2000 0x1533 EH__1533.gsd

Gateway PROFIBUS/RS232 for ASP2000

DP -- June 12th 2007
ControlCare Field Controller SFC173 0x1547 EH__1547.gsd

Controller with integrated PROFIBUS Master

DP Z01094 Dec. 13th 2005
Memograph RSG10 0x150F EH__150F.gsd
EH_x150F.gsd

Memory device with trend display

DP

DP

--

--

June 12th 2007
Memograph M RSG40 0x1552 EH__1552.gsd Graphic Data-Manager with universal use of analog and digital signals DP -- January 22nd 2008
DP-Slave-Module I/O-box RMx621

0x153F

EH3_153F.gsd

DP-Slave module, connecting energy manager at PROFIBUS DP

DP

--

June 12th 2007
PROFIBUS I/O-box FXA164 0x1514 EH3_1514.gsd Connecting Liquiphant M (NAMUR) at PROFIBUS PA PA Z00672 June 12th 2007
RID261 RID261 -- --

Display for PROFIBUS PA

PA -- --

Rackbus

Gateway

ZA375 0x1500 EH__1500.gsd

Gateway Rackbus/PROFIBUS DP

DP Z00247 June 12th 2007
 

You can download all GSD and BMP files of the PROFIBUS® devices as a complete set in one file: 

All GSD and BMP files

 
 
Print this page  |   Recommend this page  |   Bookmark this page
General functions

You can download all GSD and BMP files of the PROFIBUS® devices as a complete set in one file: 

All GSD and BMP files