Field Xpert SFX100

High performance device configurator that meets the needs and requirements of the process industry


Product description
Field of application
Order information
 

Product description

Field Xpert SFX100

Field Xpert is a compact, flexible, ergonomic and robust industrial PDA adapted to your needs for high productivity.

 

The Field Xpert package comprises:

Field Xpert device
Device Xpert configuration software for all registered HART® devices
HART®/Bluetooth™ modem for device connection

 

Field Xpert offers functions to reduce your instrument setup and diagnosis time. It operates with HART®/Bluetooth™ modem and WLAN supported networks.

 

Device Xpert configuration software makes Field Xpert the complete HART® communicator for industrial applications.

 

Field of application

Flexible architecture

 

The Windows Mobile™ operating system makes it possible to install further software applications for Plant Asset Management activities such as maintenance and documentation.

 

The Endress+Hauser software packages of the Xpert series run well on Field Xpert. This makes Field Xpert a real all-rounder for tough industrial applications.

 

Order information

Production time:

Endress+Hauser works to a defined standard production time (from order entry to goods issue) depending on the variant of the Field Xpert. Production times can be confirmed via your contact person.

 

Distribution:

Endress+Hauser will ship your order direct to your delivery address. In certain cases express or emergency shipments can be made on request.

 

Technical data at a glance


Display

3.5" transreflective TFT color
64k, QVGA, 240 x 20 pixel
Portrait and landscape mode
Protected by a Makrolon panel

Power Supply

Rechargeable lithium ion battery

Non-Ex version: 2880 mAh
Ex version: 3600 mAh

Housing

Protection class IP 65 (immersion for brief periods)
Antistatic
Non-corroding

Dimensions L x W x D

178 x 85 x 9 mm

Weight

Non-Ex version: 550 gram
Ex version: 700 gram

Temperature ranges

Storage: -10°C up to +60°C
Charging: 0°C up to +45°C
Working, non-Ex version: -10°C up to +60°C
Working, Ex version: -10°C up to +50°C

Relative humidity

Storage and operation: up to 90% r.h.

 

Configuration software for Field Xpert

Device Xpert

Device Xpert configuration software makes Field Xpert the complete HART® communicator for industrial applications. Device Xpert is designed for project commissioning and maintenance. It is designed to support the daily requirements of field technicians.

 

By supporting special device functions, e.g. envelope curves from Endress+Hauser time-of-flight level transmitters and automatic distribution of Device Descriptions (DD) via Internet or WLAN, Device Xpert ensures quick and flexible working.

 

Device Xpert supports Endress+Hauser's Fieldgate FXA520, allowing Ethernet

communication to your remote HART® field devices. Support for other communication protocols is in development.

 

Download supplementary documentation

Field Xpert SFX100

Field Xpert is a high performance device configurator

that meets the needs and requirements of the process industry.

Innovation Brochure

IN007S/04/en/10.07

 

Field Xpert SFX100

Field Xpert is a high performance device configurator

that meets the needs and requirements of the process industry.

Operating Manual

BA060S/04/en/01.08

 

HART®
Process automation with HART® technology
Competence Brochure
CP004S/04/en/02.05

 
W@M - Life Cycle Management

Supporting your business processes

Competence Brochure

CP001Z/00/en/06.07

 

 

Setup information

For installation and commissioning follow the guidelines in the corresponding chapters of the operating instructions. Observe all safety notes of the operating instructions!

 

In case of a Service return we kindly ask you for your assistance in completing this repair note as completely as possible. The more details you can insert into this questionnaire, the better and faster we are able to provide you satisfying service. Thank you.

 

Download the Repair Notes (pdf) for FieldXpert SFX100

 
Accessories  / Spare parts
   
Order code Specification
71066847 

Power Supply:

Charger LGx10 for Field Xpert

71066850

Spare stylus (2 pieces/pack)

71066844

Communication Interface:
HART protocol - VIATOR Bluetooth Interface

71066841 USB data transmission set
71066838

Leather carry case for Field Xpert

 


 
Print this page  |   Recommend this page  |   Bookmark this page
General functions

Automation components

 

FieldCare - FDT based Plant Asset Management Tool

All-round support throughout the plant life-cycle

 

More information...

Instrumentation

Fieldgates - provide world-wide remote monitoring, remote diagnosis and remote configuration of HART® and PROFIBUS® sensors via Ethernet TCP/IP, telephone lines or GSM.

 

More information...

Innovation Brochure

Field Xpert SFX100 - High performance device configurator

that meets the needs and requirements of the process industry.

 

  

Download as pdf