SPECTRON TP


Photometric analyzer SPECTRON TP

Product description

SPECTRON TP is a photometric analyzer, which measures the concentration of total phosphate in wastewater.  

 

Your benefits:

Sample preparation: automatically cleaned tangential coarse filter
Various measuring ranges between 0.1 - 100 mg/l Ptot.
Cycle time from 12 minutes
Automatic two-point calibration
Ptot.-load curve and current value on LCD screen
Measured values from the past 14 days can be retrieved
Long-life light source
No interference with silica or yellow color in the sample
 

Field of application

Wastewater
Boiler feed water
Cooling water
 
Measuring principle Chemical and thermal decomposition, colorimetric measurement of phosphorous  
Measuring ranges

Vessel length 20 mm:

0.1 -  8 mg/l

0.5 - 40 mg/l

1.0 - 50 mg/l

 

Vessel length 10 mm:

0.2 - 16 mg/l

1.0 - 80 mg/l

2.0 - 100 mg/l

 
Measuring interval True continuous  
Response time 12 minutes (excluding transit time for sample preparation system in specific installation)  
Measured error 5%  
Detection limit 0.1 mg/l vessel length 20 mm  
Reagent requirement 97.5 ml/day measurings in 10 minuts and measured values below 8 mg/l  
Dimensions

650 x 990 x 400 mm

757 x 990 x 400 mm with sample conditioning

 
Weight approx. 65 kg, 70 kg with sample conditioning  
Design Analyzer cabinet  
Material Aluminium lacquered  
Power supply 230 V, 50 Hz (115 V, 60 Hz optional)  
Output signal 0/4 - 20 mA reversible  
Ingress protection IP54  
Ambient temperature +5°C - +40°C  
 
Description Version Language
 Fields of Activities (FA)    

Analyzers for Water and Wastewater
Process Control and Regulation for Quality Assurance and Cost Optimization

 03/08 English
 

Setup Information

For installation, wiring and commissioning follow the guidelines in the corresponding chapters of the operating instructions. Please observe all safety notes of the operating instructions!

 

Maintenance Information

For maintenance questions please contact your local sales center.

 

For questions concerning accessories or spare parts please contact your local sales center.

 


 
Print this page  |  
General functions