pH / ORP Assemblies

 
Hygenic applications
 

Unifit CPA442

Unique hygienic assembly

CPA442
Drinking water, process, food
3A approval, inline steam sterilizability (acc. to EHEDG)
Material: stainless steel, max. 140°C, up to 6 bar
Flange, TriClamp, Varivent, APV, dairy fitting DN 50, Neumo BioControl

More information about CPA442

Cleanfit H CPA475

Sterilizable retractable assembly

CPA475
Food, process, pharmaceuticals
Inline steam sterilizability
(acc. to EHEDG)
Material: stainless steel,
3A approval, FDA
Integrated rinse chamber in Z-shape

More information about CPA475
Process applications
 

Dipfit P CPA140

Assembly for aggressive media

CPA140
Chemical industry, power, industrial wastewater
Up to 10 bar, max. 150°C,
1 to 3 electrodes
Material: bayonet technology, PVDF, SS316L, flange DN80; ANSI 3”
Certificate 3.1 EN 10204

More information about CPA140

Flowfit P CPA240

Robust flow assembly

CPA240
Water treatment, process
In pipes up to 10 bar, max. 150°C
Material: PVDF, stainless steel; flange DN 25; ANSI 1”, JIS 10K25A
Certificate 3.1 EN 10204

More information about CPA240

Cleanfit CPA471

Unique compact retractable assembly

CPA471
Process industry
Online change, cleaning and calibration, max. 10 bar
Material: stainless steel
Flange DN 25, thread adapter nut, TriClamp, Varivent, APV, dairy fitting

More information about CPA471

Cleanfit CPA472D

Heavy-duty retractable assembly

CPA472D
Industrial chemical and biodiesel processes up to 10 bar
Modular housing material:
PVDF, PVDF antistatic, PEEK, stainless steel, Hastelloy C4, titanium 
Flange DN 50/80 ANSI, thread adapter G 11/4” or specials

More information about CPA472D

Cleanfit CPA473

Assembly with metal ball valve

CPA473
Industrial water treatment, ideal for fibrous media
Online change, cleaning and calibration, max. 6 bar
Material: stainless steel
Flange DN 50, ANSI, thread adapter G 11/4”

More information about CPA473

Cleanfit CPA474

Plastic assembly with ball valve

CPA474
Water treatment, power and chemical industry
Online change, cleaning and calibration
Material: PVDF, PEEK or PP
Flange DN 50, ANSI

More information about CPA474

Cleanfit P CPA477

Robust assembly with big ball valve

CPA477
Dirty media, pulp & paper, power industry
Easy sensor change by using build in holder
Material: Stainless steel with Viton rings, max. 6 bar
Process adapter: flange DN 40, DIN/ANSI

More information about CPA477
Wastewater applications
 

Dipfit W CYA611

PVC immersion assembly

CYA611
Ideal for wastewater and water treatment in open systems
Economic holder version for one sensor
With G1” and NPT ¾” PVC connector
Available with external spray cleaning

More information about CYA611

Dipfit W CPA111

Classic water / wastewater assembly

CPA111
Industrial and municipal water treatment
For 1 to 3 electrodes (120 mm)
Bayonet technology, PP material, flanges
Max. 3 m; integrated spray cleaning system

More information about CPA111

Cleanfit W CPA450

Robust manual retractable assembly

CPA450
Water treatment, pulp and paper, power, process
Material: stainless steel, Hastelloy C4, titanium, max. 130°C, up to 4 bar
Flange DN 32, ANSI 1 1/4”, thread G 11/4” or NPT
Certificate 3.1 EN 10204

More information about CPA450

Cleanfit CPA472

Compact plastic retractable assembly

CPA472
Water treatment, environmental applications
Online change, cleaning and calibration
Material: PP, PVDF, max. 6 bar
Flange DN 50/ANSI, external thread, NPT, dairy fitting

More information about CPA472


 
Print this page  |  
General functions