High temperature probes (furnace)

Omnigrad S thermocouple thermometers for high temperatures


 
General

In glass smelters, flue gas applications and in the brick and ceramics industries temperatures up to 1700°C (3092°F) can occur. This requires special thermometers with ceramic thermowells and thermocouples made from special metals, such as platinum and rhodium.

The ceramic thermowell external and sandwich coatings act as diffusion barriers. They serve as protection of the measurement point from mechanical and chemical damages in the process, e.g. from abrasive gases. The ceramic thermowell inner sheath is the ceramic capillary. It has the purpose of feeding and insulating the thermo wires. A higher number of ceramic protection coatings increases the life time of the measurement point.

Important influences are:

Ceramic thermowell material and temperature limit values.
Temperature shocks in the process.
Gases and vapors.
Reducing and neutral atmospheres.
 
Omnigrad S, ceramic protection tube
 
TAF11
TAF11
High temperature,
max. 1260°C (2300°F)
Type AK, BK
Ceramic + Glass furnaces

More information about TAF11
TAF12S
TAF12S
TC thermometer for temperature measurement of ceramic and glass fournaces
Manufactured with external ceramic sheath, isolator and metallic sleeve, suitable for adj. flanged connection
Terminal head in aluminium
Type S and R: max. 1480°C
(2696°F)
Type B: max. 1700°C
(3092°F)

More information about TAF12S
TAF12D
TAF12D
TC thermometer for temperature measurement of ceramic and glass fournaces
Manufactured with double ceramic sheath, external and internal isolator, metallic sleeve, suitable for aluminium adjustable flanged connection.
Terminal head in aluminium
Type S and R: max. 1480°C
(2696°F)
Type B: max. 1700°C
(3092°F)

More information about TAF12D
TAF12T
TAF12T
TC thermometer for temperature measurement of ceramic and glass fournaces
Manufactured with external, intermediate and internal ceramic sheath, isolator and metallic sleeve, suitable for aluminium adjustable flanged connect.
Terminal head in aluminium
Type S and R: max. 1480°C
(2696°F) 
Type B: max. 1700°C
(3092°F)

More information about TAF12T
Omnigrad S, metallic protection tube
 
TAF16
TAF16
TC thermometer for temperature measurement of tile, iron metallurgy, annealing furnaces
Manufactured with metallic sheath and isolator
Adjustable process connection and terminal head in aluminium
Available with internal protective sheath.
Type K: max. 1260°C
(2300°F)
Type J: max. 800°C (1472°F)

More information about TAF16


 
Print this page  |   Recommend this page  |   Bookmark this page
General functions