FieldCare SFE550, SFE551, SFE552

Plant Asset Management
All-round support throughout the plant life-cycle


FieldCare "Device Setup" SFE250
FieldCare iDTM-HART SFE251
FieldCare Lite SFE550
FieldCare Standard SFE551
FieldCare Professional SFE552
 

FieldCare is Endress+Hauser's FDT based Plant Asset Management Tool that provides a range of functionality from simple device parametrization  to engineered Condition Monitoring solutions. It can configure all intelligent field devices in your plant and supports you in managing them. By using status information, it also provides a simple but effective means of checking their health.

 

FieldCare Device Setup replaces ToF Tool Fieldtool Package

Important

The new free of charge operation software for Endress+Hauser field devices replaces the ToF Tool Fieldtool Package. Parameterization of intelligent Endress+Hauser field devices done by ToF Tool Fieldtool before, is now executable with the new FieldCare Device Setup software.

 

In the following device list you find information up to which software version of a device an operation via ToF Tool Fieldtool (V 4.06) is still possible.

 

Download device list  Devices_in_ToF (PDF 61,0 kB)

 

Please keep in mind that devices with the latest software version, which are not mentioned on the list, can be exclusively operated with the new FieldCare Device Setup or with software of the FieldCare family. 

 

FieldCare segmentation table


Feature Device Setup SFE250 Lite SFE550 Standard SFE551 Professional SFE552
Support Endress+Hauser devices only

x

     
Free of charge
(incl. saving and printing)

x

     
DTMs from 3rd party supported  

x

x

x

Plant View    

x

x

Document Management    

x

x

Inventory View    

x

x

W@M connectivity    

x

x

Import/Export    

x

x

iDTM    

x

x

Condition Monitoring    

 

x

Device Positions 128 128 16-1500

16-1500

 
Supports Ethernet, HART® and PROFIBUS®
Operates all Endress+Hauser devices
Operates all third-party actuators, I/O systems and sensors supporting the FDT standard
Ensures full functionality for all devices with DTMs (Device Type Manager)
Offers generic profile operation for any third-party fieldbus device that does not have a vendor DTM

 

Support of FOUNDATION fieldbus™ is in preparation.

 

FieldCare "Device Setup"  SFE250

FieldCare "Device Setup" is the common device configuration tool for Endress+Hauser instruments and the youngest member of FieldCare Plant Asset Management. It migrate the well known Endress+Hauser "ToF Tool - Fieldtool Package".

 

FieldCare "Device Setup” offers:

Software-Package for the complete configuration and commissioning of Endress+Hauser devices
Support all field bus protocols as there are HART® and PROFIBUS®
Support Endress+Hauser service protocol to access our instruments field bus independent

 

Support of FOUNDATION fieldbus™ is in preparation.

 

More Information...

 

FieldCare iDTM-HART SFE251

Operates 3rd party HART® devices without DTM in FieldCare, the FDT-based Plant Asset Management System of Endress+Hauser

Contains more than 600 registered HART® EDDs from about 90 device manufacturers

Uses Nested Communication in a plant

Combines both device integration technologies FDT/DTM and EDDL in one solution

 

 

 

 

 

 

 

 

 

:: Enlarge picture

Nested Communication with iDTM-HART

:: Enlarge picture

Online parameterization view
 
More information...
 

FieldCare Lite SFE550

FieldCare Lite offers:

Support 3rd party DTMs
Includes HART® Generic and Profile DTMs
Includes CommDTMs for HART®, PROFIBUS®, Service Interface, DP/PA link, Multiplexer and Gateways for remote service
Seamless upgradable

 

Support of FOUNDATION fieldbus™ is in preparation.

  

:: Enlarge picture

 

FieldCare Standard SFE551

In addition to the FieldCare Lite features, FieldCare Standard offers:

W@M connectivity

 

:: Enlarge picture

 

 

Document Management

 

:: Enlarge picture

 

 

Inventory list

 

:: Enlarge picture

 

FieldCare Professional SFE552

In addition to the FieldCare Standard features, FieldCare Professional offers:

Independent solution for the maintenance task
Condition Monitoring
Active Information Strategy
Focus on critical devices and beneficial information

 

              

:: Enlarge picture                          :: Enlarge picture

 

Supplementary information

Endress+Hauser offer DTMs for HART® and PROFIBUS® devices.

DTM Download 

 

FieldCare "Device Setup" is the common device configuration tool for Endress+Hauser instruments and the youngest member of FieldCare Plant Asset Management.

FieldCare Device Setup

 

 

System requirements

Software version: FieldCare 2.05.xx

Check that the following hardware and software requirements are fulfilled before you start the installation:

 

Software requirements (minimum)


Operating systems

iDTM-HART: Endress+Hauser "FieldCare Standard" or "FieldCare Professional"
Microsoft Windows Vista Business, Enterprise, Ultimate (x32)
Microsoft Windows 2003 R2 Service Pack 2 Standard Enterprise (x32)
Microsoft Windows 2000 Service Pack 4, XP Service Pack 2 (x32)
Language support requires having a localized Windows XP/Vista version (e.g. japanese)
(Windows XP/Vista MUI Packs (Multi Language) are not supported)
Microsoft .NET Version 1.1*
Microsoft Internet Explorer Version 6.0*
Microsoft Management Console Version 1.2*

Pdf-Reader

Adobe Acrobat Reader 5.0

* Programs are automatically installed by FieldCare Installation Manager if not available.

 

Hardware requirements (minimum)


Processor Type

Pentium III 1,2 GHz CPU

Main Memory (RAM)

512 MB RAM

Hard-disk (HDD) Capacity

Disk space needed:

280 MB FieldCare + Components (minimal Installation)
135 MB System Components
2 GB Endress+Hauser HART DTMlibrary V2.19.xx
2 GB Endress+Hauser PROFIBUS DTMlibrary V2.19.xx
700 MB Endress+Hauser Service DTMlibrary V1.02.xx
100 MB Endress+Hauser iDTM-HART V1.00.xx
(+2 GB in a temporary folder during installation on system partition)

Monitor Resolution

1024 x 768, 64k colours

 

Hardware requirements (recommended)


Processor Type

Pentium 3 GHz CPU
AMD 3 GHz CPU
Pentium Mobile 2 GHz CPU

Main Memory (RAM)

1 GB RAM

Hard-disk (HDD) Capacity

Disk space needed:

330 MB FieldCare + Components (full Installation)
135 MB System Components
2 GB Endress+Hauser HART DTMlibrary V2.19.xx
2 GB Endress+Hauser PROFIBUS DTMlibrary V2.19.xx
700 MB Endress+Hauser Service DTMlibrary V1.02.xx
100 MB Endress+Hauser iDTM-HART V1.00.xx
(+2 GB in a temporary folder during installation on system partition) 

Monitor Resolution

1024 x 768, 64k colours

 

Registered Trademarks

PROFIBUS®
Registered trademark of the PROFIBUS International, Karlsruhe, Germany
FOUNDATIONTM Fieldbus™
Trademark of the Fieldbus Foundation, Austin, TX 78759, USA
HART®
Registered trademark of the HART Communication FOUNDATION, Houston, USA
Microsoft® , Windows®, Windows 2000® ,Windows XP® and the Microsoft logo are registered trademarks of the Microsoft Corporation.
Acrobat Reader® is a registered trade mark of the Adobe Systems Incorporated.

All other brand and product names are trademarks or registered trademarks of the companies and organisations in question.

 

Revision history

 
 Product version Manufacturer information
2.05.00 MI053S/04/en/07.08
2.04.00 MI038S/04/en/12.07

2.03.00

MI026S/04/en/07.07

2.02.02

MI017S/04/en/09.06

2.02.01

MI015S/04/en/08.06

2.02.00

MI012S/04/en/02.06

 

Download Documentation:

 

FieldCare

Plant Asset Management

Competence Brochure

CP001S/04/en

 

FieldCare
Plant Asset Management through Fieldgate
Competence Brochure
CP011S/04/en

  

FieldCare

Plant Asset Management

Getting Started

BA027S/04/c4

  

Device Configuration Tools

Special Documentation

SD013S/04/en

 


 
Print this page  |  
General functions

iDTM-HART

 

iDTM-HART (interpreter Device Type Manager) is a component of FieldCare.

 

iDTM-HART interprets HART®-DDs/EDDs and allows the integration of HART® devices in FieldCare which have no appropriate DTM.

 

More information...

DTM download

Endress+Hauser offer DTMs for HART® and PROFIBUS® devices.

 

More Information...

Automation solutions

More information about our automation solutions for asset management

 

Calibration management

Information management

Instrument management

Installed base management