Hygienic temperature assemblies

Omnigrad M and U.S. temperature assemblies for hygienic applications


 
General

Typical processes in the food & pharmaceutical industry demand special functions such as fast response times and high accuracy of temperature measurement. The process temperatures in food processes are in the range of

-40...250°C (-40...482°F) and between -50...400°C (-58... 752°F) in pharmaceutical processes.

Process pressures can be anywhere between atmosphere and 100 bar (1450 psi).

Furthermore an important prerequisite is a hygienic design capable of cleaning in process (CIP) and sterilization in process (SIP).

 

Hygienic process connections

Seals in hygienic process connections must be replaced at fixed intervals. Fast and simple exchange of the complete thermometer as well as simple cleaning in the process have led to special hygienic process connections for the food & pharmaceutical industry.

 

Connection heads

The TA20R head is recommended for hygienic applications due to its material (stainless steel) and its 'easy-to-clean' construction.

 
Omnigrad M
 

TR44

TR44
Various process connections
Fixed insert
Range: -50...250°C
(-58...482°F)

More information about TR44
TR45
TR45
Various process connections
Replaceable insert
Range: -50…400°C
(-58...752°F)

More information about TR45
TR46
TR46
In Line-Thermometer
Fixed insert
Range: -50…200°C
(-58...392°F)

More information about TR46
TR47
TR47
To weld in
Replaceable insert, MgO
Fast response time
Range -50...400°C
(-58...752°F)

More information about TR47
TR48
TR48
Compression fitting to weld in
Fixed insert, MgO
Fast response time
Range: -50...200°C
(-58...392°F)

More information about TR48
U.S. products
 
TH17
TH17
RTD assembly with sanitary 1" to 3" Triclamp connection and enclosure for sanitary applications.
Transmitter optional
Measurement range:
-58...392°F (-50...200°C)
Meets 3-A standards
PMO requirements optional

More information about TH17
TH18
TH18
RTD assembly with sanitary 1/2" to 3/4" Triclamp connection and enclosure for sanitary applications.
Transmitter optional
Measurement range:
-58...392°F (-50...200°C)
Meets ASME BPE2002 requirements

More information about TH18
TH27
TH27
RTD assembly with thermowell; sanitary; 1" to 3" TriClamp connection.
Transmitter optional
Measurement range:
-58...392°F (-50...200°C)
3-A or ASME BPE-2002 surface finish

More information about TH27


 
Print this page  |   Recommend this page  |   Bookmark this page
General functions