Digital Modules


SFC411 Digital Input 2x 8DI

SFC411

ControlCare I/O Module

Discrete Input (DI), 2 groups
Input Signal: 24 VDC
External Input: 18-30 VDC per group

More information about SFC411

SFC415 Digital Input 2x 8DI Sink

SFC415

ControlCare I/O Module

Discrete Input (DI), 2 groups sink
Input Signal: 24 VDC
External Input: 20-30 VDC per group

More information about SFC415

SFC420 Digital Input Switches 1x 8DI

SFC420

ControlCare I/O Module

Discrete Input (DI), 1 group
Push-button Switches (with latches)

More information about SFC420

SFC441 Pulse Digital Input 2x 8DI 100Hz

SFC441

ControlCare I/O Module

Pulse Digital Input (DI), 2 groups
Input Signal: 0-100 Hz/24 VDC
External Input: 20-30 VDC per group

More information about SFC441

SFC442 Pulse Digital Input 2x 8DI 10kHz

SFC442

ControlCare I/O Module

Pulse Digital Input (DI), 2 groups
Input Signal: 0-10 kHz/24 VDC
External Input: 20-30 VDC per group

More information about SFC442

SFC467 Pulse Digital Input 2x 8DI AC

SFC467

ControlCare I/O Module

Pulse Digital Input (DI), 2 groups
Input Signal: AC/24 VDC
External Input: 20-30 VDC per group

More information about SFC467

SFC428 Digital Output 2x 8DO NO

SFC428

ControlCare I/O Module

Digital Output (DO), 2 groups
Normal Open Relays (NO)
Output Signal: 30 VDC/5A (res)/2A (ind)
External Input: 20-30 VDC per group

More information about SFC428

SFC432 Digital Mix 1x 8DI + 1x 4DO NO

SFC432

ControlCare I/O Module

Digital Input (DI), 1 group/24 VDC
Digital Output (DO), 1 group
Normal Open Relays (NO)
Input Signal: 24 VDC
Output Signal: 30 VDC/5A
External Input: 18-30 VDC per group

More information about SFC432

SFC435 Digital Mix 1x 8DI + 1x 4DO NC

SFC435

ControlCare I/O Module

Digital Input (DI), 1 group/24 VDC
Digital Output (DO), 1 group
Normal Close Relays (NC)
Input Signal: 24 VDC
Output Signal: 30 VDC/5A
External Input: 18-30 VDC per group

More information about SFC435

SFC438 Digital Mix 1x 8DI + 2x 2DO

SFC438

ControlCare I/O Module

Digital Input (DI), 1 group/24 VDC
Digital Output (DO), 2 groups
1x 2DO (NO) + 1x 2DO (NC)
Normal Open Relay (NO)
Normal Close Relay (NC)
Input Signal: 24 VDC
Output Signal: 30 VDC/5A
External Input: 18-30 VDC per group

More information about SFC438


 
Print this page  |   Recommend this page  |   Bookmark this page
General functions