Industrial temperature assemblies TC

Omnigrad and U.S. industrial thermocouple assemblies


 
General

They are the Thermocouples which cover the widest range of use, from chemical processes to incinerators.

The TC Series has been developed to ensure the best performace-service-cost ratio, from the ease of selection and ordering to the product's maximum reliability and endurance.

Based essentially on DIN norms and thanks to the variety of options, the TC Series also fulfils the other international standards (ISO, ANSI, ...), which are commonly followed in the practice of engineering.

Type J or type K, grounded or ungrounded measurement junction, general purpose or Atex certified transmitter, can simply be selected according to your requirements.

Furthermore, in the case of applications in industrial furnaces or in the field of primaries, the TAF Thermocouples are often the best-fitting solution.

 
Omnigrad T
 
TEC420
TEC420
To push in
Mineral insulated element,
6 mm diameter
IEC 584-2, Cl. 2
Range: -40…1100°C
(-40...2012°F)

More information about TEC420
Omnigrad M
 
TC10
TC10
To screw in
Thermowell acc. DIN 43772/2G+3G
Replacable insert, MgO
Type J (Fe-CuNi)
Range: -40...750°C
(-40...1382°F)
Type K (NiCR-Ni)
Range: -40...1100°C
(-40...2012°F)

More information about TC10
TC12
TC12
With compression fitting
Thermowell acc. DIN 43772/2+3
Replacable insert, MgO
Type J (Fe-CuNi)
Range: -40...750°C
(-40...1382°F)
Type K (NiCR-Ni)
Range: -40...1100°C
(-40...2012°F)

More information about TC12
TC13
TC13
With flange
Thermowell acc. DIN 43772/2F+3F
Replacable insert, MgO
Type J (Fe-CuNi)
Range: -40...750°C
(-40...1382°F)
Type K (NiCR-Ni)
Range: -40...1100°C
(-40...2012°F)

More information about TC13
Omnigrad S
 
TC15
TC15
Thermowell acc. DIN 43772/4 + 4F
Interchangeable insert, MgO
Type J (Fe-CuNi)
Range: -40...750°C
(-40...1382°F)
Type K (NiCr-Ni)
Range: -40...1100°C
(-40...2012°F)

More information about TC15
TC88
TC88
To screw-in
Neck DIN43772
Replaceable insert, MgO
Type J (Fe-Const)
Range: -40...750°C
(-40...1382°F)
Type K (NiCr-Ni)
Range: -40...1100°C
(-40...2012°F)

More information about TC88
U.S. products
 
TH51
TH51
General purpose MgO insulated thermocouple assembly with enclosure for process and laboratory application.
Transmitter optional
Measurement range:
-454...2500°F (-270...1000°C)

More information about TH51
TH53
TH53
Thermocouple assemby in thermowell with spring loaded insert and enclosure for process industry.
NI / IS / GP Transmitter optional.
Measurement range:
-454...2500°F (-270...1000°C)

More information about TH53
TH54
TH54
Thermocouple assemby in flanged thermowell with spring loaded insert and enclosure for process industry.
NI / IS / GP Transmitter optional.
Measurement range:
-454...2500°F (-270...1000°C)

More information about TH54
TH55
TH55
Thermocouple assemby with spring loaded insert and enclosure for process industry. For retro fit in exisiting thermowell.
NI / IS / GP Transmitter optional.
Measurement range:
-454...2500°F (-270...1000°C)

More information about TH55


 
Print this page  |   Recommend this page  |   Bookmark this page
General functions