Memosens Dissolved Oxygen

 
Memosens: open industry standard

The innovative Memosens systems provide the ideal solution for safety and operating comfort in analytical measuring technology - something users and producers have been striving for for generations.

 

Memosens systems consist of

Memosens sensors
Liquiline transmitter platform
Memobase sensor and data management tool
Memocheck sensor simulators  

 

Teamed with all common fieldbuses, Memosens systems are open for all process control and asset management systems. They are already industry proven even in the chemical and pharmaceutical industry, biotechnology, food, water and wastewater, pulp and paper and energy.

 

 

Benefits of Memosens:

Lifetime of Memosens sensors up to 40 % longer
Fewer calibration cycles thanks to longer sensor service life
Reduction in process downtime as non-specialized staff can replace the sensor
More accurate process management thanks to more precise calibration
in the laboratory under reproducible conditions
Predictive maintenance as an integrated part of the sensor technology,
resulting in improved asset management
 
Sensors
 

Oxymax H COS21D

Memosens technology

COS21D
Digital amperometric oxygen sensor (also trace-versions available)
Food, pharma, power, chemistry, inertisation
Very wide measuring range: 0,001 up to 20mg/l
12mm-stainless-steel design, capable of CIP and SIP

More information about COS21D

Oxymax W COS51D

Memosens technology

COS51D

Digital amperometric oxygen sensor

Water and wastewater
Very wide measuring range:
0,05 up to 100mg/l
40mm-design, 3-electrode-sensor

More information about COS51D


 
Print this page  |  
General functions