Analog Modules


SFC444 Analog Input 1x 8AI

SFC444

ControlCare I/O Module

Analog Input (AI), 1 group
Input Signal: mA & V
± 40 mA, ± 20 mA, 0-20 mA, 4-20 mA
± 10V, ± 5V, 0-5 V with 250
Shunt

More information about SFC444

SFC445 Analog Input Temp. 1x 8AI

SFC445

ControlCare I/O Module

Analog Input (AI), 1 group
Input Signal: Temperature RTD & Thermocouple

More information about SFC445

SFC457 Analog Input Diff. 1x 8AI

SFC457

ControlCare I/O Module

Analog Input (AI), 1 group
Input Signal: Differentia
± 40 mA, ± 20 mA, 0-20 mA, 4-20 mA
± 10V, ± 5V, 0-5 V, 1-5 V with 250
Shunt

More information about SFC457

SFC 446 Analog Output 1x 4AO

SFC446

ControlCare I/O Module

Analog Output (AO), 1 group
Output Signal: mA & V
± 10V, ± 5V, 0-5 V, 1-5 V
0-20 mA, 4-20 mA
External input: 20-30 VDC per group

More information about SFC446


 
Print this page  |   Recommend this page  |   Bookmark this page
General functions