STIPTOX


Continuous toxicity analyzer STIPTOX

Product description

STIPTOX is a continuous toxicity analyzer for the early detection of toxic impacts. The continuously working STIPTOX simulates the natural function of the wastewater treatment plant by its adapted biomass, thus providing instantaneous information of the actual effect of the watewater on the treatment plant.

 

Your benefits:

Detection of substances endangering wastewater treatment plant biology
Prevention of biology destruction
Safe operation of wastewater treatment plants under all conditions
Measured values available at all times, even after toxic impacts and in fully automatic wastewater treatment plants
Robust
Low maintenance
No chemicals required
Reliable operation
Sample preparation: automatically cleaned tangential coarse filter
 

Field of application

River monitoring

Protecting water treatment plant biology

 
Measuring principle Biological uptake measurement  

Measuring parameter

Toxicity  
Applications River monitoring, protecting treatment plant biology  
Measuring range

0 - 100 % toxicity

 
Measuring interval true continuous  
Response time 3 - 15 minutes  
Measured error 3 % (STIPTOX-adapt: 5%)  
Detection limit 5 mg/l BSB  
Reagent requirement no reagents required  
Dimensions (width x height x depth)

650 x 990 x 400 mm

757 x 990 x 400 mm with sample conditioning

 
Weight 65 kg, with sample conditioning 70 kg  
Design Analyzer cabinet  
Material Aluminum lacquered  
Power supply 230 V, 50 Hz (115 V, 60 Hz optional)  
Output signal 0/4 - 20 mA reversible  
Ingress protection IP 54  
Ambient temperature +5°C - +40°C  
 
Description Version Language
 Fields of Activities (FA)    

Analyzers for Water and Wastewater

Process Control and Regulation for Quality Assurance and Cost Optimization

 03/06 English
 

Setup Information

For installation, wiring and commissioning follow the guidelines in the corresponding chapters of the operating instructions. Please observe all safety notes of the operating instructions!

 

Maintenance Information

For maintenance questions please contact your local sales center.

 
For questions concerning accessories or spare parts please contact your local sales center.
 


 
Print this page  |  
General functions