Over voltage protector


HAW560
HAW560
Power supply: Dependent from the module
Poles: 2
Rated current discharge: Dependent from the module
Current rating: Dependent from the module

More information about HAW560
HAW560Z
HAW560Z
Power supply: Dependent from the module
Approvals: ATEX, TIIS
Poles: 2
Rated current discharge: Dependent from the module
Current rating: Dependent from the module

More information about HAW560Z
HAW561
HAW561
Power supply: 230 V AC/DC
Approvals: UL-1449
Poles: 1
Rated current discharge:
20 kA
Current rating: 125 A

More information about HAW561
HAW561K
HAW561K
Power supply: 24/48 V AC/DC
Approvals: UL-1449
Poles: 1
Rated current discharge:
10 kA
Current rating: 125 A

More information about HAW561K
HAW562
HAW562
Power supply: 30 V DC
Poles: 2
Rated current discharge:
10 kA
Current rating: 0.5 A

More information about HAW562
HAW562Z
HAW562Z
Power supply: 30 V DC
Approvals: ATEX, TIIS
Poles: 2
Rated current discharge:
10 kA
Current rating: 0.5 A

More information about HAW562Z
HAW565
HAW565
Power supply: 5 V DC
Poles: 2
Rated current discharge:
10 kA
Current rating: 0.1 A

More information about HAW565
HAW566
HAW566
Power supply: 110 V AC/DC
Poles: 2
Rated current discharge:
10 kA
Current rating: 1 A

More information about HAW566
HAW569
HAW569
Power supply: 24 V DC
Poles: 2
Rated current discharge:
10 kA
Current rating: 0.5 A

More information about HAW569


 
Print this page  |   Recommend this page  |   Bookmark this page
General functions