Products for flow measurement - Ultrasonic flowmeters

Flexible measurement from outside the pipe without process interruption


 
General

Ultrasonic transit-time differential measurement can be employed to measure the volume flow of any liquid, regardless of electrical conductivity. Two different types of sensors enable users to meter flow cost-effectively, economically and flexibly, anywhere in the process and at any time: clamp-on sensors and inline sensors.

 
Transmitters
The transmitters are available as wall-mount or field housings for hazardous areas and for the process industry. These meters integrate easily into higher-order process-control systems and support the mainstream Fieldbus systems. The choice of transmitter depends on process requirements and on the type of sensor.
 

Prosonic Flow 90

For standard applications
For clamp-on and insertion sensors
Two-line, backlit display
Pushbutton controls
With PROFIBUS PA

Prosonic Flow 91

For basic applications
For clamp-on sensors
Two-line display
Pushbuton controls
With current output (HART) and PROFIBUS PA

Prosonic Flow 92

Two-wire transmitter
For Prosonic Flow F sensor
Remote or compact version
Suitable for hazardous areas (Ex i, Ex d)
Two-line display
Pushbutton controls
With current output (HART), pulse and status output

Prosonic Flow 93

For extended functionality in process applications and hazardous areas (incl. Fieldbus communications)
For clamp-on, insertion or inline sensors
Four-line, backlit display
Touch Control operation from outside
For registering flow at two measuring points or with two ultrasonic paths (two-channel measurement)
F-CHIP for software options

Prosonic Flow 92T

Portable ultrasonic transmitter for temporary metering
For all clamp-on sensors
With integrated data logger
For monitoring processes and for test measurements (e.g. leak tests)
Large, backlit display (with graphics capability)
Quick Setup for easy operation
Sensors

The range of sensors is extensive, so widely differing sets of requirements can besatisfied. Clamp-on sensors retrofit to the outside of existing pipes, e.g. for verifying other meters or for temporary flow measurement (accuracy: typically ±2% o.r.). Inline sensors for direct installation in the pipe meet higher accuracy requirements (±0.3 to 0.5% o.r.).

 

Prosonic Flow W (clamp-on)

For measuring from outside
For standard applications
-20...+130 °C (-5...+260 °F)
For diameters DN 50...4000 (2...160")

Prosonic Flow P (clamp-on)

For measuring from outside
For industrial process applications,
-40...+170 °C (-40...+340 °F)
Ex-approvals
For diameters DN 50...4000 (2...160")

Prosonic Flow U (clamp-on)

For measuring from outside
For the pharmaceuticals and semiconductor industries,
-20...+80 °C (-5...+180 °F)
For small diameters
DN 15...100 (1/2...4")

Prosonic Flow W (insertion)

For sonically non-conductive pipes
For water/wastewater applications,
-20...+80 °C (-5...+180 °F)
For diameters DN 200...4000
(8...160")
Optional as two-path version for short inlet runs

Prosonic Flow C (in-line)

For guaranteed accuracy
For water/wastewater applications, up to +60 °C (+140 °F)
Nominal Diameters
DN 300...2000 (12...80")
EN (DIN), ANSI and AWWA process connections
Guaranteed, traceable accuracy (±0.5% o.r) by factory calibration
Cost-effective alternative to large magmeters
With approval for potable water

Prosonic Flow F (in-line)

For guaranteed accuracy
For all liquids, e.g. in the chemical and petrochemical industries, -40 to +150 °C (-40...300 °F)
Nominal diameters: DN 25 to 150 (1...6")
EN (DIN), ANSI process connections
Traceable accuracy (±0.3 to 0.5% o.r.) by factory calibration
For limited space (inlet run only 5 × DN)


 
Print this page  |   Recommend this page  |   Bookmark this page
General functions