Universal temperature head transmitter for resistance thermometers, thermocouples, resistance transmitters and voltage transmitters, adjustable via PC. For mounting in a connection head DIN Form B.
- Universally PC programmable (PCP)
- Galvanic isolation
- 2 wire technology, 4 to 20 mA analog output
- High accuracy in total ambient temperature range
- Fault signal on sensor break or short circuit, NAMUR NE 43 compliant
- EMC to NAMUR NE 21, CE
- UL recognized component to UL 3111-1
- Ex-Certification:
- ATEX Ex ia and dust zone 22 in compliance with EN 50281-1
- FM IS
- CSA IS
- Ship building approval GL
- Configuration during measurement using configuration kit
- Output simulation
Production time:
Endress+Hauser works to a defined standard production time (from order entry to goods issue) depending on the variant of the iTEMP PCP TMT181.
Production times can be confirmed via your contact person or via the online shop.
Distribution:
Endress+Hauser will ship your order direct to your delivery address. In certain cases express or emergency shipments can be made on request.
Track & Trace:
Check your order status online using your reference number or the Endress+Hauser order confirmation number.
Spare Parts Logistics:
Spare parts are handled as standard products with a short standard delivery time. On request we deliver on shortest possible delivery time (extra charge).