Liquisys M CCM223 / 253 is a transmitter for free chlorine and chlorine dioxide. It is available as a panel-mounted housing (CCM223) or field housing (CCM253). The modular design of the Liquisys M CCM223 / 253 allows easy adaption of the transmitter to a variety of customer requirements. Starting with the basic version for "measurement and alarm generation", the transmitter can be equipped with additional software and hardware modules for special applications. These modules can also be retrofitted as required.
Your benefits:
| Field or panel-mounted housing | |
| Universal application | |
| pH compensation for free chlorine | |
| Simple handling - Logically arranged menu structure - Calibration via CAL button | |
| Safe operation - Overvoltage (lightning) protection - Direct access for manual contact control - User-defined alarm configuration The basic unit can be extended with: | |
| 2 or 4 additional contacts for use as: - Limit contacts (also for temperature) - P(ID) controller for chlorine and pH - Timer for simple rinse processes - Complete cleaning with Chemoclean | |
| Plus package: - Manual pH compensation for Cl2 - Any current output configuration via table - Automatic cleaning start - Process monitoring - Live check of sensor | |
| HART® or PROFIBUS PA / DP | |
| 2nd current output for temperature, main measured value or actuating variable | |
| Current input for flow rate monitoring with controller shut off or for feedforward control |
| Drinking water | |
| Water treatment | |
| Cooling water | |
| Gas scrubbers | |
| Reverse osmosis | |
| Food processing | |
| Swimming pool water |
Distribution:
Endress+Hauser will ship your order direct to your delivery address. In certain cases express or emergency shipments can be made on request.
Track & Trace:
Check your order status online using your reference number or the Endress+Hauser order confirmation number.
Spare Parts Logistics:
Spare parts are handled as standard products with a short standard delivery time. On request we deliver on shortest possible delivery time (extra charge).