Product Prosonic M FMU43


Prosonic M FMU43

Product description
Field of application
Order information

Product description

Compact transmitters for non-contact level measurement of fluids, pastes and coarse bulk materials

 

Your benefits

Quick and simple commissioning via menu-guided onsite operation with four-line plain text display

Envelope curves on the on-site display for simple diagnosis

Easy remote operation, diagnosis and measuring point documentation with the supplied ToF Tool operating program

Suitable for explosion hazardous areas (Gas-Ex, Dust-Ex)

Linearisation function (up to 32 points) for conversion of the measured value into any unit of length, volume or flow rate

Non-contact measurement method minimizes service requirements

optional remote display and operation (up to 20 m from transmitter)

Integrated temperature sensor for automatic correction of the temperature dependent sound velocity

Field of application

Continuous, non-contact level measurement in fluids, pastes, sullages and coarse bulk materials

Flow measurement in open channels and measuring weirs

System integration via:
HART (standard),  4 ... 20 mA
PROFIBUS PA
Foundation Fieldbus

Maximum measuring range:
15 m in fluids
7 m in bulk materials

 

For other measuring ranges:

FMU40:
5 m in fluids
2 m in bulk materials
FMU41:
8 m in fluids
3, 5 m in bulk materials
FMU42:
10 m in fluids
5 m in bulk materials
FMU44:
20 m in fluids
10 m in bulk materials

Order information

Production time:
Endress+Hauser works to a defined standard production time (from order entry to goods issue) depending on the variant of the Prosonic M FMU43.
Production times can be confirmed via your contact person or via the online shop.


Distribution:
Endress+Hauser will ship your order direct to your delivery address. In certain cases express or emergency shipments can be made on request.


Track & Trace:
Check your order status online using your reference number or the Endress+Hauser order confirmation number.


Spare Parts Logistics:
Spare parts are handled as standard products with a short standard delivery time. On request we deliver on shortest possible delivery time (extra charge).