Visual: 7" TFT display as onsite display for optimum readability
Fast: 100 msec scan rate for all channels, high-speed memory cycle 100 msec for up to 8 channels
Secure: Security package with person-specific access authorization and electronic signature (FDA 21 CFR 11)
Modular: Easy retrofitting to up to 20 universal inputs and 14 digital inputs or 12 relays
Flexible: Free choice of display mode. E.g. instrument, process screen and circular chart display
Limitless: Integrated Web server, fieldbus (Profibus, Modbus), common standard protocols and interfaces such as USB, TCP/IP, OPC and Ethernet are supported
Informative: Event search, automatic signal analysis
Practicable: Installation depth 158 mm, front-panel IP65, NEMA4; Operating via external USB keyboard, printout via USB printer
Clear: Alarm management with all active, confirmed and historical alarms
The Memograph M graphic display recorder provides information on all the relevant process variables.
Measured values are recorded correctly, limit values are monitored and measuring points analyzed. The data are stored in the 256 MB internal memory and also on an SD card or USB stick. Memograph M boasts a modular design, intuitive operation and a comprehensive security concept. The ReadWin® 2000 PC software is part of the standard package and is used for configuring, visualizing and archiving the data captured.
The solution for all your tasks. For example, for:
Process measuring technology
Power stations and energy supply
Steam boiler monitoring/efficiency calculation
Food and pharmaceutical industry
Plant and apparatus engineering and construction; Milk pasteurization plants
Environmental and climate measuring technology; Storm overflow control
Quality assurance and production
Batch analysis; Tele-Alarm functions
Testing bays and laboratory applications
Distribution:
Endress+Hauser will ship your order direct to your delivery address. In certain cases express or emergency shipments can be made on request.
Track & Trace:
Check your order status online using your reference number or the Endress+Hauser order confirmation number.
Spare Parts Logistics:
Spare parts are handled as standard products with a short standard delivery time. On request we deliver on shortest possible delivery time (extra charge).