Product Prosonic S FMU95


Prosonic S FMU95

Product description
Field of application
Order information

Product description

Transmitter in housing for field or top-hat rail mounting for up to 10 ultrasonic sensors FDU91/91F/92/93/95/96

 

Your benefits

Simple, menu-guided operation with 6-line plain text display

Envelope curves on the display for quick and simple diagnosis

Easy operation, diagnosis and measuring point ocumentation with the supplied "ToF-Tool - FieldTool package" or "FieldCare" operating program

Temperature dependent time-of-flight correction via the integrated temperature measurement in the sensors

Linearisation (up to 32 points, freely configurable)

System integration via PROFIBUS DP with up to 20 measured values

Automatic detection of the sensors FDU91/91F/92/93/95/96

The sensors of the former series FDU8x can be connected

adjustable to the individual requirements via product structure

 

FMU95 - Field housing - (see picture)

Ambient temperature:-40...60 °C / -40...140 °F
Ingress protection:IP66 / NEMA 4x
Number of sensors: Up to 10 sensors

 

FMU95 - DIN rail housing - (no picture)

Ambient temperature: -40...60 °C / -40...140 °F
Ingress protection: IP20
Number of sensors: Up to 10 sensors

 

Field of application

Continuous, non-contact level measurement of fluids, pastes, sludge and powdery to coarse bulk materials with up to 5 or 10 ultrasonic sensors

Measuring range up to 70 m (depending on sensor and material measured)

Calculation of average values or sums

Order information

Production time:
Endress+Hauser works to a defined standard production time (from order entry to goods issue) depending on the variant of the Prosonic S FMU95.
Production times can be confirmed via your contact person or via the online shop.


Distribution:
Endress+Hauser will ship your order direct to your delivery address. In certain cases express or emergency shipments can be made on request.


Track & Trace:
Check your order status online using your reference number or the Endress+Hauser order confirmation number.


Spare Parts Logistics:
Spare parts are handled as standard products with a short standard delivery time. On request we deliver on shortest possible delivery time (extra charge).