The flow assembly Flowfit P CPA240 is intended for the installation of pH, redox and temperature sensors in pipes. It is designed for demanding processes with high requirements. The sensor holder is equipped with three electrode mounting positions.
Your benefits:
| Simple installation and removal of the electrode holder (e.g. for calibration) | |
| Three mounting positions for sensors and cleaning | |
| Integrated potential matching pin made of Hastelloy C4 or tantalum | |
| Flexible connection to the process by means of various connectors and installation versions | |
| Suitable for use at high pressures and temperatures (up to 10 bar and 150° C) | |
| Integrated sampling connector | |
| Sensor terminals protected by a removable cover | |
| Spray and ultrasonic cleaning can be retrofitted easily |
pH/redox measurements in
| Drinking water treatment plants | |
| Boiler feedwater and ultra-pure water plants | |
| Cooling-water circuits | |
| Fertiliser production | |
| Sugar production | |
| Gas scrubbers | |
| Petrochemical plants |
Distribution:
Endress+Hauser will ship your order direct to your delivery address. In certain cases express or emergency shipments can be made on request.
Track & Trace:
Check your order status online using your reference number or the Endress+Hauser order confirmation number.
Spare Parts Logistics:
Spare parts are handled as standard products with a short standard delivery time. On request we deliver on shortest possible delivery time (extra charge).