Clean room monitoring

Clean room conditions in a production plant


At the middle of 2004 an important customer from the pharma industry took into commission the turnkey production plant "New Freeze Drying Facility (NFF)".

 

In this modern production facility with approx. 4.600 m2 area, the customer is aseptically filling sterile solutions into medicinal flasks. They are subsequently freeze-dried, closed and crimped. The production takes place under clean room conditions according to the regulations of the pharma industry (EU GMP and FDA).

 

 

Automated procedure

The end-user needs clean rooms. A clean room monitoring system is applied for the supervision of the clean room conditions. The application comprises a data acquisition and visualization system as well as a process

control section providing quality relevant process data.

 

The signals are displayed on three data acquisition units in all and transmitted to acentral location via Ethernet. At this locationis a PC with visualization interface - a SCADA server which also contains the raw data, linkages and limit values.

 

Alarms are shown in different ways:

Messaging via the monitor
Activation of signal horns and stack lights
Various alarm contacts
 

Features and benefits

Easily expanded to include further measuring
points and production areas
Historical data synchronization
Department-based user management
Audit trail with various query options
Standard report functions
21 CFR Part 11 conform
FDA audited system
 

System overview

The clean room monitoring system comprises a SCADA server and client monitoring station. The data are acquired via Ethernet TCP/IP from data manager Memograph S RSG12.

 

::Enlarge picture

System overview of Pharma Solution Monitoring Package

 

 

 

 

The monitoring system includes:

Dust particle counters for two size categories
Integrated differential pressure, temperature, humidity and air flow measurement
Door surveillance through contact system
Audio and visual annunciation
 

System operation

Production conditions are observed with the monitoring system. Measured values that are out of the specified limit value range produce audio and visual alarms. Furthermore, complete documentation of relevant data is possible.

 

The delivery included measuring devices for the registration of room pressure, temperature and humidity. The measuring equipment for dust particle counting was also provided. A local data buffer was added for the link as well as several paperless recorders for local display. The FDA-conform paperless recorders are connected via the company intranet to the SCADA server provided by Endress+Hauser. Data are read from the Memographs (paperless recorders) via the network, clearly displayed on themonitors and saved according to GMP rules.

 

Endress+Hauser provided:

Project management
Basic, detail and implementation engineering
Supply of measuring technology
Complete monitoring system
Qualification:
- Design qualification
- Factory Acceptance Test (FAT)
- Commissioning
- Installation Qualification (IQ)
- Calibration of measuring points
- Operational Qualification (OQ)
Training and instruction
Within the scope of maintenance,
Endress+Hauser recalibrates all delivered
devices on an annual basis.
 

Hardware and software components

ControlCare - Field-based Control System (FCS) is a combination of software and hardware components based on open standards.
ControlCare P View - Visualization and monitoring
P View is our powerful visualization program for operation and monitoring tasks.
Visualization program that operates via OPC-servers with many industrial communication

Endress+Hauser Panel PCs are compact PCs, designed for use in industrial environments and can be mounted in racks, cabinets, cabinet doors or control panels. They are preconfigured with the Endress+Hauser SCADA package ControlCare P View or with ReadWin.

Memograph S RSG12 is a system compatible data manager. Compact and powerful solution in safety relevant applications. Compliant to the high FDA requirements laid down in the 21 CFR Part 11.

 

Clean room monitoring

Monitoring of clean room conditions

at FERRING GmbH, Kiel, Germany

Case Study

CS002S/04/en/09.06

 

Clean room monitoring

Innovation Brochure

IN006S/04/en/03.07

 

In preparation

 


 
Print this page  |  
General functions

Automation components

 

ControlCare - Field-based Control System (FCS) is a combination of software and hardware components based on open standards

 

More information...

Instrumentation

Memograph S RSG12

System compatible data manager. Compact and powerful solution in safety relevant applications. Compliant to the high FDA requirements laid down in the 21 CFR Part 11.

 

More information...