Electromagnetic Flow Measuring System
Volume flow measuring system for filling applications
Your benefits
Dosimag guarantees the highest level of accuracy and repeatability even for short measuring times. The compact housing shape means the units can be arranged very close together in filling plants.
The "Batchline" concept comprises additionally:
| Identical process connections enable an uncomplicated exchange between "Dosimag" and the Coriolis mass flowmeter "Dosimass" | |
| Uniform operating concept using the "ToF Tool - Fieldtool Package" operating software: - Graphic display of measured values for detailed trend analysis and optimization of the filling process - Complete plant documentation with device configuration and filling diagrams can be created |
The Dosimag flowmeter offers:
| Simple installation and commissioning | |
| Insensitivity to pipe vibrations |
Electromagnetic flowmeter for measuring in filling applications.
| Flow up to 1.66 l/s | |
| Fluid temperature up to +130 °C | |
| Process pressures up to 16 bar | |
| CIP/SIP cleanable | |
| Stainless steel housing |
All liquids with a conductivity of ≥5 μS/cm can be measured in the following sectors for example:
| Food industry | |
| Cosmetics industry | |
| Pharmaceuticals industry | |
| Chemicals industry |
Approvals in the food industry/hygiene sector:
| 3-A approval, EHEDG-tested, in conformity with FDA |
Application-specific lining material:
| PFA |
Distribution:
Endress+Hauser will ship your order direct to your delivery address. In certain cases express or emergency shipments can be made on request.
Track & Trace:
Check your order status online using your reference number or the Endress+Hauser order confirmation number.
Spare Parts Logistics:
Spare parts are handled as standard products with a short standard delivery time. On request we deliver on shortest possible delivery time (extra charge).