Compact transmitters for non-contact level measurement of fluids and coarse bulk materials
Your benefits
Non-contact measurement method, therefore almost independent of product properties
Integrated temperature sensor for time-of-flight correction. Accurate measurements, even for temperature changes
Linearisation function for measured value output in any units
with optional display
simple mounting via G2" thread
Two-wire instrument; level indicated by 4-20 mA output current
The compact transmitters Prosonic T are used for continuous, non-contact level measurement in fluids and coarse bulk and lumpy materials (grain size from 4 mm onwards).
Maximum measuring range:
Distribution:
Endress+Hauser will ship your order direct to your delivery address. In certain cases express or emergency shipments can be made on request.
Track & Trace:
Check your order status online using your reference number or the Endress+Hauser order confirmation number.
Spare Parts Logistics:
Spare parts are handled as standard products with a short standard delivery time. On request we deliver on shortest possible delivery time (extra charge).