STIP-scan


STIP-scan - one sensor with eight parameters: nitrate, COD, TOC, SAC, SS, SV, SI, turbidity

Product description

STIP-scan - one sensor with eight parameters: nitrate, COD, TOC, SAC, SS, SV, SI, turbidity

 

The spectroscopic in-situ analyzer measures aqueous samples with a light spectrum from UV to red, from 190 - 730 nm. The spectral measurement takes place after settling of the activated sludge or solids. By this, interferences are avoided. The sludge parameter are measured during the settling process the other parameters afterwards.

 

Your benefits:

Measuring cycle 2 minutes
No chemicals or reagents needed
Self-cleaning and low maintenance
No external pumps or pipes needed
Wavelengths for SAC and turbidity movable as needed
Patented, fully automatic fouling detection and compensation

Additional measurement of sludge parameters

Patented auto-diagnostics on board

 

Field of application

STIP-scan measures directly in wastewater:

Activated sludge
Preflooder
Outlet of a wastewater treatment plant
 
Measuring principle Spectroscopic measurement, UV-visible  
Application

STIP-scan measures directly in wastewater:

Activated sludge, preflooder, outlet of a wastewater treatment plant
 
Characteristic

Thanks to the measurement over a broad wavelength range the analyzer is capable to compensate for interferences like color or turbidity.

 
Measuring ranges

NO3-N: 0.3 - 23 mg/l

COD: 10 - 2000 mg/l

TOC: 4 - 800 mg/l based on potassium hydrogen phtalate (KHP)

SAC: 1 - 250 m1

Turbidity (ATU): 1 - 250 m1

 

Sludge parameters:

SS: 0.5 - 5 g/l

SV: 100 - 900 ml/l

SI: 250 ml/g

 
Wavelength 200 - 680 nm  
Measuring interval

Inlet and outlet: 2...60 minutes

Aeration basin: depending on sludge consistence, > 3 min

 
Response time, T90-time 120 seconds, selectable  
Maximum measured error

max. 3 % of measuring range end for parameter NO3-N, COD, TOC, SAC

acc. to IEC 746-1, nominal operating coniditions

 
Detection limit

NO3-N: 0.1 mg/l

COD: 2 mg/l

TOC: 1 mg/l

SAC: 0.1 m-1

ATU: 0.1 m-1

 
Reagent requirement no reagents required  
Dimension

Weather protection cover: 520 x 260 x 520 mm (width x height x depth)

Sensor: length ca. 600 mm, diameter 120 mm

 
Weight

Weather protection cover: approx. 25 kg

Sensor: approx. 8.3 kg

Transmitter: approx. 31 kg

 
Design Sensor with transmitter  
Material

Housing: Stainless steel

Retaining pipe safety hold: 1.4571 titanium stabilized

 
Power supply 230 V, 50 Hz (115 V, 60 Hz optional)  
Output signal 0/4 - 20 mA reversible  
Ingress protection

IP65 (front closed)

IP55 (front opened)

 
Ambient temperature

Transmitter: -10°C - +40°C for closed housing

Sensor: 0 - +30°C, at temperatures >30°C of the media a special examination of the application is necessary

 
 
Description Version Language
 Fields of Activities (FA)    

Analyzers for Water and Wastewater

Process Control and Regulation for Quality Assurance and Cost Optimization

 03/08 English
Operating Instructions (BA)    

Operating Instructions STIP-scan with panel-PC

Analyzer system of STIP-scan with panel-PC

08/05 American English
 

Setup Information

For installation, wiring and commissioning follow the guidelines in the corresponding chapters of the operating instructions. Please observe all safety notes of the operating instructions!

 

Maintenance Information

 For maintenance questions please contact your local sales center.

 

For questions concerning accessories or spare parts please contact your local sales center.

 


 
Print this page  |  
General functions