Multifunctional 1 - 2 channel top hat DIN rail unit with intrinsically safe current input and loop power supply, alarm set point monitoring, mathematics function and 1 - 2 analogue outputs.
- Flexible: 1 or 2 current inputs with switchable linearisation and square root extraction
- Powering: Integrated loop power supply for connected sensors and transmitters
- Safe: Intrinsically safe current input and loop power supply
- Calculating: Creating new process measurement results usingaddition/subtraction/multiplication of the two input signals
- Alarming: Flexible alarm set point monitor with two changeover contacts
- Active: Scalable current or voltage analogue outputs
- Communicative:
- RS232 interface for setting up and measured value output
- HART® communication sockets for setting up sensors
- Operative: LC display and push buttons for front- end operation
- International approvals:
- ATEX
- CSA General Purpose
Production time:
Endress+Hauser works to a defined standard production time (from order entry to goods issue) depending on the variant of the Process transmitter RMA422.
Production times can be confirmed via your contact person or via the online shop.
Distribution:
Endress+Hauser will ship your order direct to your delivery address. In certain cases express or emergency shipments can be made on request.
Track & Trace:
Check your order status online using your reference number or the Endress+Hauser order confirmation number.
Spare Parts Logistics:
Spare parts are handled as standard products with a short standard delivery time. On request we deliver on shortest possible delivery time (extra charge).