
Ceraliquid CPS41D is a digital pH electrode with Memosens technology. It is equipped with a ceramic diaphragm, liquid KCl electrolyte and a built-in temperature sensor. With ATEX, FM and CSA approval the CPS41D is suitable for application in hazardous areas.
Your benefits:
| Liquid KCl electrolyte enabling use at very low conductivities (≥ 0.1 µS/cm) | |
| Ceramic diaphragm with defined KCl flow | |
| Application under pressures of up to 10 bar / 145 psi with counter pressure | |
| Resistant to poisoning thanks to separate reference lead | |
| Suitable for CIP / SIP cleaning pH membrane glass suitable for steam sterilization | |
| Built-in temperature sensor for effective temperature compensation | |
| Four lengths available: 120, 225, 360 and 425 mm |
Further benefits offered by Memosens technology:
| Maximum process safety through contactless inductive signal transmission | |
| Data safety through digital data transmission | |
| Easy handling due to storage of sensor-specific data | |
| Predictive maintenance possible thanks to registration of sensor load data |
Media with very low conductivities or a high percentage of organic solvents or alcohols:
| Food industry | |
| Biotechnology | |
| Laboratory measurements | |
| Power plants |
Distribution:
Endress+Hauser will ship your order direct to your delivery address. In certain cases express or emergency shipments can be made on request.
Track & Trace:
Check your order status online using your reference number or the Endress+Hauser order confirmation number.
Spare Parts Logistics:
Spare parts are handled as standard products with a short standard delivery time. On request we deliver on shortest possible delivery time (extra charge).