Product description
Field of application
Order information
Product description
The videographic recorder that creates information from signals, displays, analyses and stores 8 to 16 analogue and 7 digital inputs, using state-of-the-art PROFIBUS connection.
- Multi channel: 8 or 16 universal, 37 digital inputs, 4 mathematics channels and 8 combinations for the digital inputs
- Maintenance free: Operates without wear and tear, no pens or paper required
- Universal: Individual selection of type of signal display
- Secure: Total data saving concept
- Reliable: Limit and selfmonitoring functions
- Informative: Event search, automatic signal analysis
- Practically orientated: Understandable grouping of channels
- Communicative: Interfaces for setting up and data transmission
- Compact: Installation depth of 211mm (8,3"), stainless steel casing, metal door, IP 54 metal bezel
Field of application
Memograph is both a state-of-the-art videographic recorder and a compact measured values acquisition system.
- Time saving due to easy handling.
- Energy saving as it provides the functions of more than one unit.
- Economical asit operates without paper and pens.
It plots signals, monitors limits, analyses measurement points, stores the data internally and archives them on standard diskettes and computer.
It operates as a stand-alone system, or as a powerful alternative to normal recorders and is therefore the ideal solution meeting many requirements.
e.g.:
- Process technology
- Power stations and energy suppliers
- Chemical and OEM applications
- Environmental and air conditioning
- Quality assurance and production
- Test equipment and laboratories
- Plant and panel manufacture
Order information
Production time:
Endress+Hauser works to a defined standard production time (from order entry to goods issue) depending on the variant of the Memograph RSG10.
Production times can be confirmed via your contact person or via the online shop.
Distribution:
Endress+Hauser will ship your order direct to your delivery address. In certain cases express or emergency shipments can be made on request.
Track & Trace:
Check your order status online using your reference number or the Endress+Hauser order confirmation number.
Spare Parts Logistics:
Spare parts are handled as standard products with a short standard delivery time. On request we deliver on shortest possible delivery time (extra charge).