Flowfit W CPA250 is a flow assembly for pH and ORP sensors. The CPA250 assembly is totally made of corrosion resistant plastic. It is designed for pipeline installation of Pg 13.5 pH or ORP sensors with installation length 120 mm (4.72 inch). Inlet and outlet of the fluid lie on one axis. Thanks to especially designed internal fluid deviation and siphon, the sensors are kept wet even when the flow is interrupted.
Your benefits
| Mounting places for max. three analog or digital sensors with Pg 13.5 thread (pH, ORP, temperature) | |
| Threaded cap: - easy installation and removal of the sensors - protection of the sensor connection compartment | |
| Potential matching pin selectable: - stainless steel 1.4571 (AISI 316Ti) or titane - no potential matching pin for Memosens sensors | |
| Extension options: - Connection to the electrolyte vessel CPY7 - Adaption of the Chemoclean system | |
| Economic flow assembly concept for in-line installation | |
| Easy calibration by removable calibration vessel |
Main areas of application are:
| Water treatment | |
| Drinking water | |
| Process applications | |
| Cooling water cycle |
Distribution:
Endress+Hauser will ship your order direct to your delivery address. In certain cases express or emergency shipments can be made on request.
Track & Trace:
Check your order status online using your reference number or the Endress+Hauser order confirmation number.
Spare Parts Logistics:
Spare parts are handled as standard products with a short standard delivery time. On request we deliver on shortest possible delivery time (extra charge).