
Multifunctional 1 channel top hat DIN rail mounted unit with universal input, loop power supply, limit monitor and analogue output.
The presettable universal input enables direct connection of various sensors, whether current, voltage, RTD or thermocouple. Using the built-in loop power supply the unit can also power the connected sensors and then evaluate the signal returning from the sensor to the input of the unit. Two presettable set points monitor the measured value for any deviation from the preset conditions. This opens up a number of possibilities for direct process control. The scaleable analogue output offers an instrument from which a matched signal for further analysis equipment can be obtained. Simple setting up using an interface and PC programme as well as manual on site setting up are available.
Distribution:
Endress+Hauser will ship your order direct to your delivery address. In certain cases express or emergency shipments can be made on request.
Track & Trace:
Check your order status online using your reference number or the Endress+Hauser order confirmation number.
Spare Parts Logistics:
Spare parts are handled as standard products with a short standard delivery time. On request we deliver on shortest possible delivery time (extra charge).