Compact RTD Transmitter with 4-wire Pt100, class A, PC programmable. The economical and technical alternative to unreliable direct wiring to the control room.
- Sensor and electronics potted to protect against condensation
- 4 to 20 mA loop-powered, compact design
- M12 plug-in micro connector for easy start up
- High accuracy all-in-one-system
- Configuration, vizualization and maintenance with PC, using ReadWin® 2000 operating freeware
- Preset measuring range
- Breakdown information in event of sensor break or sensor short-circuit, enables a quick maintenance intervention
- UL recognized component to UL 3111-1
- CSA General purpose
- Electromagnetic compatibility to IEC 61326 for use in noisy environments
- Customer specific measurement range setting for high flexibility
- Long term stability: < 0.05% per year
- Reliable measurement during variable ambient temperature
- Compact RTD transmitter completely made of stainless steel, components in contact with the process SST 316L
- Threaded process connections and various insertion length for high flexibility
- Pt100, accuracy class A (IEC 751) in 4-wire connection
The hermetically sealed easytemp™ compact RTD transmitter provide a 4 to 20 mA solution for temperature measurement and is intended for simple measuring tasks from -60 to 320 °F.
The ideal operation location for TSM470G with ½" NPT process fitting is in tanks and pipes that are not exposed to any high pressure or extreme temperature.
Production time:
Endress+Hauser works to a defined standard production time (from order entry to goods issue) depending on the variant of the Easytemp TSM470G.
Production times can be confirmed via your contact person or via the online shop.
Distribution:
Endress+Hauser will ship your order direct to your delivery address. In certain cases express or emergency shipments can be made on request.
Track & Trace:
Check your order status online using your reference number or the Endress+Hauser order confirmation number.
Spare Parts Logistics:
Spare parts are handled as standard products with a short standard delivery time. On request we deliver on shortest possible delivery time (extra charge).