Coriolis mass flow measuring system
Your benefits
The Cubemass DCI make it possible to simultaneously record several process variables (mass/density/ temperature) for various process conditions during measuring operation.
The transmitter concept comprises:
Very low power consumption
The Coriolis measuring principle operates independently of physical fluid properties.
Fluid temperatures up to +200 °C (+392 °F)
Process pressures up to 400 bar (5800 psi)
Mass flow measurement up to 1000 kg/h (36.75 lb/min)
Approvals for hazardous area:
ATEX, NEC/CEC, NEPSI
Connection to commonly used process control systems:
Distribution:
Endress+Hauser will ship your order direct to your delivery address. In certain cases express or emergency shipments can be made on request.
Track & Trace:
Check your order status online using your reference number or the Endress+Hauser order confirmation number.
Spare Parts Logistics:
Spare parts are handled as standard products with a short standard delivery time. On request we deliver on shortest possible delivery time (extra charge).