Product Prosonic S FDU91F


Prosonic S FDU91F

Product description
Field of application
Order information

Product description

Ultrasonic sensors for non-contact continuous level and flow measurement;

for connection to the transmitter FMU90/FMU95

 

Your benefits

Non-contact measurement method; minimizes service requirements
Integrated temperature sensor for time-of-flight correction. Accurate measurements are possible, even if temperature changes are present.
Integrated automatical sensor detection for transmitters FMU90/FMU95; simple commissioning
Hermetically welded sensors (316L, 1.4404, 1.4435) for highest chemical resistance
Can be installed up to 300 m from the transmitter
Suited for rough ambient conditions thanks to separate installation from the transmitter
Reduced build-up formation because of the selfcleaning effect
Weather resistant and flood-proof (IP68)
Dust-Ex and Gas-Ex certificats available (ATEX, FM, CSA)

Field of application

Continuous, non-contact level measurement of fluids, pastes, sludges and powdery to coarse bulk materials

Flow measurement in open channels and measuring weirs

Maximum measuring range
10 m in fluids
5 m in bulk materials

Suited for explosion hazardous areas

 

For other measuring ranges:

FDU92:
20 m in fluids
10 m in bulk materials
FDU93:
25 m in fluids
15 m in bulk materials
FDU95:
45 m in bulk materials
FDU96:
70 m in bulk materials

Order information

Production time:
Endress+Hauser works to a defined standard production time (from order entry to goods issue) depending on the variant of the Prosonic S FDU91F.
Production times can be confirmed via your contact person or via the online shop.


Distribution:
Endress+Hauser will ship your order direct to your delivery address. In certain cases express or emergency shipments can be made on request.


Track & Trace:
Check your order status online using your reference number or the Endress+Hauser order confirmation number.


Spare Parts Logistics:
Spare parts are handled as standard products with a short standard delivery time. On request we deliver on shortest possible delivery time (extra charge).