The retractable process assembly Cleanfit P CPA472D for pH, ORP and other industry sensors is especially designed for heavy-duty applications.
This ideal process assembly is available with the following materials in contact with medium: PVDF, conductive PVDF, PEEK, stainless steel 1.4571, Hastelloy and titanium. It can be used with temperatures up to 140 °C (284 °F) at 6 bar (87 psi). The robust retractable assembly permits replacement of the electrode while the tank is full or under process conditions with pressures of up to 6 bar. In combination with the complete system Topcal S CPC310 you can automatically clean and calibrate the sensors.
Your benefits:
| Service-friendly design | |
| Outstanding pressure resistance for plastic assemblies | |
| Outstanding temperature resistance | |
| Outstanding resistance to chemicals | |
| Immersion depth suitable for industrial use | |
| Application at temperatures up to 140 °C (284 °F) at 6 bar (87 psi) or up to 100 °C (212 °F) at 10 bar (145 psi) | |
| Many materials available |
| Chemical industry | |
| Power plants | |
| Plant design | |
| Tanks and process vats | |
| Pipelines or pipes |
Distribution:
Endress+Hauser will ship your order direct to your delivery address. In certain cases express or emergency shipments can be made on request.
Track & Trace:
Check your order status online using your reference number or the Endress+Hauser order confirmation number.
Spare Parts Logistics:
Spare parts are handled as standard products with a short standard delivery time. On request we deliver on shortest possible delivery time (extra charge).