Memosens Turbidity
Memosens: De-facto standard in process analytics
The innovative Memosens systems provide the ideal solution for safety and operating comfort in analytical measuring technology - something users and producers have been striving for for generations. Teamed with all common fieldbusses, Memosens systems are open for all process control and asset management systems. With over 100.000 Memosens sensors, Endress+Hauser has achieved a de-facto standard in process analytics, which is going to be further developed together with partners.
Benefits of Memosens:
- Lifetime of Memosens sensors up to 40 % longer
- Fewer calibration cycles thanks to longer sensor service life
- Reduction in process downtime as non-specialized staff can replace the sensor
- More accurate process management thanks to more precise calibration
in the laboratory under reproducible conditions - Predictive maintenance as an integrated part of the sensor technology,
resulting in improved asset management
Turbimax CUS51D
- Installation and immersion sensor for all applications of wastewater treatment
- Plug& play with Memosens protocol
- Perfect adaption to measuring task
- Low maintenance
More information about CUS51D
Memocheck Sim CYP03D
Memosens service tool for measuring point qualification
- For Memosens transmitters in all industries
- Qualification of digital data transmission
- Checks the complete Memosens functionality from cable coupling to process control system
- Simulation of freely configurable values
More information about CYP03D
CYK11 extension cable
For the extension of digital fixed-cable sensors with Memosens protocol
Absolute waterproof connection (ingress protection IP 68)
No corrosion of contacts
More information about CYK11
Memosens data cable CYK10
- Absolute waterproof connection (ingress protection IP 68)
- No corrosion of contacts
- No interferences
More information about CYK10



