Compact transmitters for non-contact level measurement of fluids and coarse bulk materials
Your benefits
|
Non-contact measurement method, therefore almost independent of product properties | |
|
Integrated temperature sensor for time-of-flight correction. Accurate measurements, even for temperature changes | |
|
Linearisation function for measured value output in any units | |
|
with optional display | |
|
simple mounting via G1½" thread | |
|
Two-wire instrument; level indicated by 4-20 mA output current |
The compact transmitters Prosonic T are used for continuous, non-contact level measurement in fluids and coarse bulk and lumpy materials (grain size from 4 mm onwards).
Maximum measuring range:
| 4 m in fluids | |
| 2 m in bulk materials |
For larger measuring range see FMU231E:
| 7 m in fluids | |
| 3, 5 m in bulk materials |
Distribution:
Endress+Hauser will ship your order direct to your delivery address. In certain cases express or emergency shipments can be made on request.
Track & Trace:
Check your order status online using your reference number or the Endress+Hauser order confirmation number.
Spare Parts Logistics:
Spare parts are handled as standard products with a short standard delivery time. On request we deliver on shortest possible delivery time (extra charge).