Measured value collector with 2 input channels for storing analogue and digital values.
| Variable sensor connections using 0/4 to 20 mA, 0 to 1 V or Pt100, as well as potential free contact for event or count impulses | |
| Instantaneous value or min-, max-, average value recording | |
| Measured value storage always includes date and time | |
| Storage of up to 64,000 measured values | |
| Presettable storage cycle (1 minute to 24 hours) | |
| Stand alone battery powered unit or for external power supply available | |
| Robust (IP 65/NEMA4), small and economical | |
| User friendly setting up and data analysis using the ReadWin® 2000 software package | |
| Selectable display function |
| Data storage for temperature, humidity, pressure, flow, level and analysis values | |
| Temperature monitoring: Store temperatures and transport temperature measurement | |
| Operation time recording | |
| Access monitoring | |
| Piece part and quantity recording | |
| Quantity recording by integrating the analogue signal | |
| Where measured values are to be automatically recorded and stored | |
| Start analogue value recording using an external digital control signal | |
| ON/OFF signals are stored using date and time and displayed in ReadWin® 2000 |
Distribution:
Endress+Hauser will ship your order direct to your delivery address. In certain cases express or emergency shipments can be made on request.
Track & Trace:
Check your order status online using your reference number or the Endress+Hauser order confirmation number.
Spare Parts Logistics:
Spare parts are handled as standard products with a short standard delivery time. On request we deliver on shortest possible delivery time (extra charge).