Cleanfit W CPA450 is a retractable process assembly for pH/redox measurement. It is operated manually and can be installed in tanks or pipelines.
pH/redox measurement requires regular electrode cleaning or calibration. The CPA450 assembly, developed specifically for this purpose, permits simple and safe electrode installation and removal or maintenance under process conditions.
Your benefits:
| Simple removal and installation of pH/redox electrode under process conditions | |
| Cleaning and calibration of pH/redox electrode without process interruption | |
| Process is sealed off reliably by ball valve made of stainless steel | |
| Use of standard gel electrodes with or without integrated Pt 100 with a length of 120 mm | |
| Use of standard pH cables | |
| Variable immersion depth up to 700 mm | |
| Integrated rinse and calibration connections | |
| Damped sensor movement into and out of process | |
| Integrated potential matching | |
| Material: stainless steel 316S |
| pH/redox measurement in the chemical industry | |
| Tanks and process vessels | |
| Pipelines | |
| Fibrous media or media that form coats | |
| Power stations |
Distribution:
Endress+Hauser will ship your order direct to your delivery address. In certain cases express or emergency shipments can be made on request.
Track & Trace:
Check your order status online using your reference number or the Endress+Hauser order confirmation number.
Spare Parts Logistics:
Spare parts are handled as standard products with a short standard delivery time. On request we deliver on shortest possible delivery time (extra charge).