
Orbisint CPS12D is a digital ORP electrode with Memosens technology and reference electrode. Its dirt-repellent PTFE diaphragm is suitable for standard applications in process and environmental technology. With ATEX, FM and CSA approval the electrode is made for application in hazardous areas.
Your benefits:
| Robust electrode requiring low maintenance thanks to large PTFE ring diaphragm | |
| Application under pressures of up to 16 bar (232 psi) | |
| Long service life due to double junction system of metal lead and thus long electrode poison diffusion path | |
| Various measuring elements for application in oxidising and reducing media | |
| Three lengths: 120, 225 and 360 mm (4.72, 8.86, 14.17 inches) |
Further benefits offered by Memosens technology:
| Maximum process safety through contactless inductive signal transmission | |
| Data safety through digital data transmission | |
| Easy handling due to storage of sensor-specific data | |
| Predictive maintenance possible thanks to registration of sensor load data |
| Long-term monitoring and limit monitoring of processes with stable process conditions - Paper industry - Plastics chemistry - Power plants (e.g. flue gas washers) - Incineration plants - Food industry - Breweries | |
| Water treatment - Drinking water - Cooling water - Well water |
Distribution:
Endress+Hauser will ship your order direct to your delivery address. In certain cases express or emergency shipments can be made on request.
Track & Trace:
Check your order status online using your reference number or the Endress+Hauser order confirmation number.
Spare Parts Logistics:
Spare parts are handled as standard products with a short standard delivery time. On request we deliver on shortest possible delivery time (extra charge).