Coriolis Mass Flow Measuring System
For fueling with Compressed Natural Gas (CNG)
Your benefits
The Promass measuring devices allow you record multiple process variables (mass/density/temperature) simultaneously during operation for diverse process conditions.
The transmitter concept comprises:
| ToF-Tool/FieldTool Package for onsite operation and diagnosis | |
| Very low energy consumption |
The Promass sensors, tried and tested in over 100000 applications, offer:
| Space-saving and compact design | |
| Insensitivity to vibrations thanks to balanced twintube measuring system | |
| Easy installation without taking inlet or outlet runs into account |
The Coriolis measuring principle works independently of the physical fluid properties.
| Specially designed flowmeter for fueling vehicles with CNG (compressed natural gas) | |
| Fluid temperature up to +150 °C (+302 °F) | |
| Process pressures up to 350 bar (5080 psi) | |
| Mass flow measurement up to 150 kg/min (330 lb/min) |
Approvals for hazardous area:
| ATEX | |
| FM | |
| CSA | |
| NEPSI |
Connection to common control systems:
| MODBUS RS485 |
Distribution:
Endress+Hauser will ship your order direct to your delivery address. In certain cases express or emergency shipments can be made on request.
Track & Trace:
Check your order status online using your reference number or the Endress+Hauser order confirmation number.
Spare Parts Logistics:
Spare parts are handled as standard products with a short standard delivery time. On request we deliver on shortest possible delivery time (extra charge).