Smart Transmitter for continuous and non-contact level measurement.
Cost-effective 4...20 mA 2-wire technology. Suitable for hazardous locations.
Your benefits
| 2-wire technology, low price: A real alternative to differential pressure, floats and displacers. 2-wire technology reduces wiring costs and allows easy implementation into existing systems. | |
| Non-contact measurement: Measurement is almost independent from product properties. | |
| Easy on-site operation via menu-driven alphanumeric display. | |
| Easy commissioning, documentation and diagnostics via Endress+Hauser operating software. | |
| Frequency range - in the K-band. | |
| HART or PROFIBUS PA respectively FOUNDATION Fieldbus protocol. | |
| Application in safety related systems (overspill protection) with requirements for functional safety up to SIL 2 in accordance to IEC 61508/IEC 61511-1. |
The Micropilot M is used for continuous, non-contact level measurement of liquids, pastes, slurries, and solids.
The measurement is not affected by changing media, temperature changes, gas blankets or vapours.
The FMR244 combines the advantages of the horn antenna with high chemical resistance.
The 80 mm horn antenna is used additionally in solids.
Distribution:
Endress+Hauser will ship your order direct to your delivery address. In certain cases express or emergency shipments can be made on request.
Track & Trace:
Check your order status online using your reference number or the Endress+Hauser order confirmation number.
Spare Parts Logistics:
Spare parts are handled as standard products with a short standard delivery time. On request we deliver on shortest possible delivery time (extra charge).