Orbisint CPS11 is an analogue pH electrode for standard applications in process and environment technology. It is designed with a dirt-repellent PTFE diaphragm and an optional built-in temperature sensor. With ATEX, FM and CSA approval it is made for application in hazardous areas.
Your benefits:
| Robust electrode requiring low maintenance due to large PTFE ring diaphragm | |
| Certified biocompatibility | |
| Application under pressures of up to 16 bar / 232 psi | |
| Long service life due to double junction system of metal lead and thus long electrode poison diffusion path | |
| Sterilisable | |
| Process glass for highly alkaline applications available | |
| With optional built-in Pt 100 or Pt 1000 temperature sensor for effective temperature compensation | |
| Rugged TOP68 plug-in system for reliable measured value transfer |
| Long-term monitoring and limit monitoring of processes with stable process conditions - Paper industry - Plastics chemistry - Power plants (e.g. flue gas washers) - Incineration plants - Food industry - Breweries | |
| Water treatment - Drinking water - Cooling water - Well water |
The electrode can be applied in hazardous areas.
Distribution:
Endress+Hauser will ship your order direct to your delivery address. In certain cases express or emergency shipments can be made on request.
Track & Trace:
Check your order status online using your reference number or the Endress+Hauser order confirmation number.
Spare Parts Logistics:
Spare parts are handled as standard products with a short standard delivery time. On request we deliver on shortest possible delivery time (extra charge).