Coriolis Mass Flow Measuring System
For Fueling with Liquified Petroleum Gas (LPG) and filling in hazardous areas
Your benefits
The Promass measuring devices allow you record multiple process variables (mass/density/temperature) simultaneously during operation for diverse process conditions. Incl. standard volume calculation according API table 53.
The transmitter concept comprises:
| FieldCare for onsite operation and diagnosis | |
| Very low energy consumption |
The Promass sensors, tried and tested in over 100,000 applications, offer:
| Space-saving and compact design | |
| Insensitivity to vibrations thanks to balanced twin-tube measuring system | |
| Easy installation without taking inlet or outlet runs into account |
The Coriolis measuring principle works independently of the physical fluid properties.
| Specially designed flowmeter for fueling vehicles with LPG (liquified petroleum gas) and filling in hazardous areas | |
| Fluid temperature up to +125 °C (+257 °F) | |
| Process pressures up to 100 bar (1450 psi) | |
| Mass flow measurement up to 750 kg/min (1654 lb/min.) | |
|
Big range of process connections |
Approvals for hazardous area:
| ATEX, FM, CSA | |
|
Suitable for systems according MID |
Connection to common control systems:
| MODBUS RS485 |
Distribution:
Endress+Hauser will ship your order direct to your delivery address. In certain cases express or emergency shipments can be made on request.
Track & Trace:
Check your order status online using your reference number or the Endress+Hauser order confirmation number.
Spare Parts Logistics:
Spare parts are handled as standard products with a short standard delivery time. On request we deliver on shortest possible delivery time (extra charge).